ZL9117MEVAL1Z
Description
The ZL9117EVAL1Z evaluation board provides all of the circuitry required to evaluate the features of the ZL9117M digital DC/DC PMBus 17A module. The ZL9117EVAL1Z is a 6-layer board that provides a single-phase power rail up to 17A loads. The board is designed to efficiently transfer heat away from the module with passive cooling.
A USB to SMBus adapter is used to connect the ZL9117EVAL1Z board to a PC. The PMBus command set is accessed by using the PowerNavigator evaluation software.
The ZL9117M is a 17A variable output, step-down power supply module. Included in the module is a high-performance digital PWM controller, power MOSFETs, an inductor, and all of the passive components required for a highly integrated DC/DC power solution. This power module has built-in auto-compensation algorithms, which optimize transient response over varying load conditions. The ZL9117M operates over a wide input voltage range and supports an output voltage range of 0.6V to 3.6V, which can be set by external resistors or via the PMBus. This high-efficiency power module is capable of delivering 17A. Only bulk input and output capacitors are needed to finish the design. The output voltage can be precisely regulated to as low as 0.6V with ±1% output voltage regulation.
Key Features
- Complete switch mode power supply
- 17A DC output current
- Auto compensating PID filter
- Adjustable +0.6V to +3.6V output range
- Up to 90% efficiency
- Digital control PWM
- Fixed 571kHz switching frequency
- Fast transient response
- Enable function option
- Power-good indicator
- Convenient power connection
- Multiple power options
- Single supply operation
- Configurable through SMBus
Applications
- Server equipment
- Telecom/Datacom equipment
- Industrial equipment
- Medical equipment
- General purpose point-of-load
ZL9117MEVAL1Z Digital Power Module Eval Board
Related Products
Related Videos
Tool Information
Tools Orderable Part Number (s) | Production Status | Manufacturer | Suggested Single Tool Price |
SPQ
|
Description | Distributor Stock | Distributors | Distributor Purchase | Buy Direct |
---|---|---|---|---|---|---|---|---|---|
ZL9117MEVAL1Z | Mass Production | Renesas | $109.00 | 1 | 0 | Call | - |
Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.
Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.