ISL9519EVAL1Z, ISL9519CEVAL1Z

Narrow VDC Regulator/Charger with SMBus Interface Evaluation Board

Description

The ISL9519EVAL1Z, ISL9519CEVAL1Z boards evaluate the ISL9519, ISL9519C narrow VDC regulator/charger with SMBus interface. These evaluation boards include a USB to SMBus interface to allow users to control the ISL9519 from a personal computer.

The ISL9519 is a highly integrated battery charger controller for Li-ion/Li-ion polymer batteries with SMBus interface controlling system voltage, charge current and input current limiting. The ISL9519C is a highly integrated narrow VDC regulator/battery charger controller for Li-ion/Li-ion polymer batteries. It has an SMBus interface and internal switching FETs that control system voltage, charge current, and input current limiting.

The ISL9519CEVAL1Z board battery charger control IC contains the N-CH MOSFETs that drive the synchronous buck converter inductor. Functionality is otherwise the same on both boards.

ISL9519 Key Features

  • ±0.5% System Voltage Accuracy (-10°C to +100°C)
  • ±3% Accurate Input Current Limit (-10°C to +100°C)
  • ±3% Accurate Battery Charge Current Limit
  • Variable Switching Frequency at Light Load Conditions for Higher Efficiency
  • Fixed Frequency Operation at Higher Loads
  • Trickle Charge System for Deeply Discharged Batteries
  • SMBus 2-Wire Serial Interface
  • Default System Voltage Values for 1-Cell, 2-Cell or 3-Cell Operation Selected by an External Pin
  • Adapter In-rush FET Control
  • Adapter Isolation FET Control
  • Battery Short Circuit Protection
  • Fast System-Load Transient Response
  • Monitor Outputs
  • 11-Bit Max System Voltage Setting
  • 7-Bit Min System Voltage Setting
  • 6-Bit Charge Current Setting: Over 8A Battery Charger Current
  • 6-Bit Adapter Current Setting: Over 8A Adapter Current
  • +4.5V to +22V Adapter Voltage Range

Applications

  • Notebook Computers
  • Tablet PCs
  • Portable Equipment with Rechargeable Batteries

ISL9519EVAL1Z Narrow VDC Regulator/Charger Eval Board

ISL9519EVAL1Z Narrow VDC Regulator/Charger Eval Board

Related Products

ISL9519

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price Description Distributor Stock Distributors Distributor Purchase
ISL9519EVAL1Z Mass Production Renesas $127.00 0 Call
ISL9519CEVAL1Z Mass Production Renesas $167.00 0 Call

Note :Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.