ISL94203EVKIT1Z

3- to 8-Cell Li-ion Battery Pack Monitor Evaluation Kit

Description

The ISL94203EVAL1Z evaluation kit facilitates testing of the ISL94203 Li-ion battery pack monitor and control ICs. The ISL94203 monitors cell voltage, current and temperature. It converts the cell voltages, pack current and temperatures to 12-bit digital values, provides cell balance control, and provides complete stand-alone battery pack operation.

The ISL94203 default stand-alone operation can be overridden by an external microcontroller. The PC graphical user interface (GUI) supports the hooks needed to monitor stand alone operation and to demonstrate operation with an external microcontroller.

Key Features

  • Status LEDs monitor RGO, EOC, SD, and PSD conditions
  • Jumper configuration single or split path applications
  • Wakeup push button for "Exit Sleep" control
  • FETs off push button for quick all FETs off condition
  • Cell balance LEDs for MCB process observation
  • PCB layout accommodates "Solder Braid" addition for high current evaluation
  • Software enables real time observation and data collection of 14 analog measurements and 27 digital status indicators
  • ISL94203INTFACEKIT1Z USB to I2C interface kit includes a PCB, I2C cable, and ISO-DONGLE1Z

Applications

  • Power tools
  • Battery back-up systems
  • E-bikes

ISL94203EVKIT1Z 3-to-8 Cell Li-ion Battery Pack Monitor Eval Kit

ISL94203EVKIT1Z Li-ion Battery Pack Monitor Eval Kit

Related Products

ISL94203

Related Videos

4:14
Learn how the ISL94203 and ISL94202 can improve your design's safety and longevity in this quick demo of the ISL94203's evaluation kit.
9:41
This webinar provides an overview of the basics of battery management systems and the features of the ISL94203 battery management IC.
4:14
Learn how the ISL94203 and ISL94202 can improve your design's safety and longevity in this quick demo of the ISL94203's evaluation kit.
9:41
This webinar provides an overview of the basics of battery management systems and the features of the ISL94203 battery management IC.
4:14
Learn how the ISL94203 and ISL94202 can improve your design's safety and longevity in this quick demo of the ISL94203's evaluation kit.
9:41
This webinar provides an overview of the basics of battery management systems and the features of the ISL94203 battery management IC.

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
ISL94203EVKIT1Z Mass Production Renesas $328.00 1 25 Digi-Key -
1 Farnell
3 Mouser
6 RS Components

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.