Overview

Description

The ISL94202EVKIT1Z is an evaluation kit that facilitates testing of the ISL94202 Li-ion battery pack monitor and control IC. The evaluation kit contains:

  • ISL94202EVAL1Z evaluation board
  • MCB_PS_Z multi-cell power supply test board
  • ISL94202INTFACEKIT1Z USB to I2C interface kit includes a PCB, I2C cable and ISO-DONGLE1Z
  • USB cable, connects PC to USB-I2C interface board

The ISL94202 monitors cell voltage, current and temperature. It converts the cell voltages, pack current, and temperatures to 12-bit digital values, provides cell balance control, and provides complete stand-alone battery pack operation.

Default stand-alone operation of the ISL94202 can be overridden by an external microcontroller. The PC based GUI includes functions to monitor stand-alone operation and to demonstrate operation with an external microcontroller.

Features

  • Status LEDs monitor RGO, EOC, SD, and PSD conditions
  • Jumper configuration single or split path applications
  • Wakeup push button for "Exit Sleep" control
  • FETs off push button for quick all FETs off condition
  • Cell balance LEDs for MCB process observation
  • PCB layout accommodates "solder braid" addition for high current evaluation
  • Software enables real time observation and data collection of 14 analog measurements and 27 digital status indicators

Applications

Applications

  • Power tools
  • Battery back-up systems
  • E-bikes

Documentation

Type Title Date
Manual - Development Tools PDF 5.50 MB
Guide PDF 5.06 MB
Manual - Software PDF 477 KB
Manual - Development Tools PDF 1014 KB
Manual - Software PDF 1.33 MB
Datasheet PDF 1.86 MB
Manual - Development Tools PDF 233 KB
7 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other ZIP 26 KB
Software & Tools - Other ZIP 16 KB
Software & Tools - Software ZIP 323 KB
Software & Tools - Software ZIP 479 KB
Library ZIP 926 KB
Library ZIP 699 KB
Library EXE 2.78 MB
PCB Design Files ZIP 6.74 MB
8 items