ISL8560EVAL2Z

DC/DC Power Switching Regulator Evaluation Board

Description

The ISL8560EVAL2Z evaluation board is used to demonstrate the performance of the ISL8560 DC/DC power switching regulator.

The ISL8560 is a step-down DC/DC power switching regulator which accepts a 9V to 60V input, and provides up to 2A of output current. The output voltage can be set between 1.21V and 35V by means of an external resistor divider. The device uses an internal power DMOS transistor with a typical rDS(ON) of 0.19Ω to obtain very high efficiency and high switching speed. A switching frequency in the range of 100kHz to 600kHz can be realized (the maximum power dissipation of the various packages must be observed). Notable features of this next generation DC/DC converter include pulse-by-pulse current limit for FET protection, hiccup-mode short circuit protection, voltage feedforward, frequency SYNC, soft-start, low standby current of 60μA typical in the disabled state and thermal shut-down. The device is available in a 20 Ld QFN package.

Key Features

  • Voltage feedforward
  • Step-down DC/DC supporting up to 2A
  • Input voltage range (VIN): 9V to 60V
  • Internal reference of 1.21V ±1%
  • Adjustable output voltage range (VOUT): 1.21V to 35V
  • Adjustable switching frequency: 100kHz to 600kHz
  • Frequency SYNC pin
  • Zero load current operation
  • Pulse-by-pulse mode current limit
  • Hiccup mode short-circuit protection
  • Low standby current of 60μA typical
  • Thermal shut-down
  • Transient survival up at 100V for 400ms
  • Pb-free (RoHS compliant)

Applications

  • Industrial and automotive power supplies
  • Portable computers
  • Battery chargers
  • Distributed power systems

ISL8560EVAL2Z Switching Regulator Eval Board

ISL8560EVAL2Z Switching Regulator Eval Board

Related Products

ISL8560

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase
ISL8560EVAL2Z Mass Production Renesas $101.00 1 3 Mouser

Note :Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.