ISL8277MEVAL1Z & ISL8278MEVAL1Z
The ISL8277MEVAL1Z and ISL8278MEVAL1Z evaluation boards are a 3in x 4.5in 4-layer FR4 boards with 2 oz. copper in all layers. These board come with a placeholder for pin-strap resistors to adjust output voltage, switching frequency, input undervoltage (UVLO) protection threshold, and the device PMBus address. More configurations, such as soft-start and fault limits, can be easily programmed or changed using a PMBus compliant serial bus interface.
The ZLUSBEVAL3Z (USB to PMBus adapter) is provided with these eval boards, which connects the evaluation boards to a PC to activate the PMBus communication interface. The PMBus command set is accessed by using the PowerNavigator™ evaluation software from a PC running Microsoft Windows.
The ISL8277M (25A) and ISL8278M (33A) are step-down DC/DC power supply modules with an integrated digital PWM controller, synchronous power switches, an inductor, and passives. Only bulk input and output capacitors are needed to finish the design. The 25A and 33A of continuous output current can be delivered without the need for airflow or a heatsink. Both devices use ChargeMode™ control architecture, which responds to a transient load within a single switching cycle.
Key Features
- VIN range of 4.5V to 14V, VOUT adjustable from 0.6V to 5V
- Programmable VOUT, margining, UV/OV, IOUT limit, soft-start/stop, sequencing, and external synchronization
- Monitor: VIN, VOUT, IOUT, temperature, duty cycle, switching frequency, and faults
- ChargeMode control tunable with PMBus
- Mechanical switch for enable and power-good LED indicator
Applications
- Server, telecom, storage, and datacom
- Industrial/ATE and networking equipment
- General purpose power for ASIC, FPGA, DSP, and memory
Tool Information
Tools Orderable Part Number (s) | Production Status | Manufacturer | Suggested Single Tool Price |
SPQ
|
Description | Distributor Stock | Distributors | Distributor Purchase | Buy Direct |
---|---|---|---|---|---|---|---|---|---|
ISL8278MEVAL1Z | Mass Production | Renesas | $125.33 | 1 | 0 | Call | - | ||
ISL8277MEVAL1Z | Mass Production | Renesas | $125.33 | 1 | 1 | Digi-Key | - | ||
2 | Farnell |
Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.