ISL8273MEVAL1Z

80A Single Channel Digital PMBus Step-Down Power Module Evaluation Board

Description

The ISL8273M is a 80A step-down DC/DC power supply module with an integrated digital PWM controller, dual-phase synchronous power switches, inductors and passives. Only input/output capacitors and minimal passives are needed to finish the design. 80A of continuous output current can be delivered without a need of airflow or heatsink. The ISL8273M uses ChargeModeTM control (ASCR) architecture, which responds to a transient load within a single switching cycle.

The ISL8273MEVAL1Z evaluation board is a 4.7inx4.8in 8-layer FR4 board with 2oz. copper on all layers. This evaluation board comes with placeholders for pin-strap resistor population to adjust output voltage, switching frequency, soft-start/stop timing and input UVLO threshold, ASCR gain and residual parameters and device PMBusTM address. More configurations, such as sequencing, Digital-DCTM (DDC) bus configuration and fault limits can be easily programmed or changed via PMBus compliant serial bus interface.

The optional ZLUSBEVAL3Z (USB to PMBus adapter) is provided with this evaluation board, which connects the evaluation board to a PC to activate the PMBus communication interface. The PMBus command set is accessed by using the PowerNavigatorTM evaluation software from a PC running Microsoft Windows. The ISL8273MEVAL1Z can operate in pin-strap mode without needing the ZLUSBEVAL3Z adapter or PMBus communication.

Key Features

  • VIN range of 4.5V to 14V, VOUT adjustable from 0.6V to 2.5V
  • Programmable VOUT, margining, input and output UVP/OVP, IOUT limit, OTP/UTP, soft-start/stop, sequencing and external synchronization
  • Monitor: VIN, VOUT, IOUT, temperature, duty cycle, switching frequency and faults
  • ChargeMode™ control tunable with PMBus
  • Mechanical switch for enable and power-good LED indicator

Applications

  • Server, telecom, storage and datacom
  • Industrial/ATE and networking equipment
  • General purpose power for ASIC, FPGA, DSP and memory

ISL8273MEVAL1Z Digital Power Module Evaluation Board Top

ISL8273MEVAL1Z Digital Power Module Evaluation Board Top

ISL8273MEVAL1Z Digital Power Module Evaluation Board Back

ISL8273MEVAL1Z Digital Power Module Evaluation Board Back

Related Products

ISL8273M

Related Videos

3:47
The ISL8273M provides best-in-class power density, excellent thermal and electrical performance, on-the-fly power supply optimization and real-time monitoring.
17:15
This presentation will give you a brief overview of the ISL8273M 80A power module's feature set and performances.
3:47
The ISL8273M provides best-in-class power density, excellent thermal and electrical performance, on-the-fly power supply optimization and real-time monitoring.
17:15
This presentation will give you a brief overview of the ISL8273M 80A power module's feature set and performances.
3:47
The ISL8273M provides best-in-class power density, excellent thermal and electrical performance, on-the-fly power supply optimization and real-time monitoring.
17:15
This presentation will give you a brief overview of the ISL8273M 80A power module's feature set and performances.

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase
ISL8273MEVAL1Z Mass Production Renesas $139.00 1 0 Call

Note :Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.