ISL81401EVAL1Z

40V Synchronous Buck-Boost Controller Evaluation Board

Description

The ISL81401EVAL1Z evaluation board features the ISL81401, a 40V high voltage synchronous buck-boost controller that offers external soft-start, independent enable functions and integrates UV/OV/OC/OT protections. A programmable switching frequency ranging from 100kHz to 600kHz helps to optimize inductor size while the strong gate driver delivers up to 20A for the buck-boost output.

Key Features

  • Wide input range: 6V to 40V
  • Bidirectional operation
  • High light-load efficiency in pulse skipping DEM operation
  • Programmable soft-start
  • Optional DEM/PWM operation
  • Optional CC/HICCUP OCP protection
  • Supports prebias output with soft-start
  • Power-good (PGOOD) indicator
  • OVP, OTP and UVP protection
  • Back biased from output to improve efficiency

Applications

  • Battery backup
  • Type-C power supply and chargers
  • Battery powered industrial applications
  • Aftermarket automotive
  • Redundant power supplies
  • Robots and drones
  • Medical equipment
  • Security surveillance

ISL81401VAL1Z Buck-Boost Controller Evaluation Board

ISL81401VAL1Z Buck-Boost Controller Eval Board

Related Products

ISL81401

Related Videos

6:41
Renesas introduces the ISL81601 and ISL81401 true bidirectional controllers that sense peak current at both ends.
6:41
Renesas introduces the ISL81601 and ISL81401 true bidirectional controllers that sense peak current at both ends.
6:41
Renesas introduces the ISL81601 and ISL81401 true bidirectional controllers that sense peak current at both ends.

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
ISL81401EVAL1Z Mass Production Renesas $175.00 1 40V Synchronous Buck-Boost Controller Evaluation Board 3 Farnell -
15 Mouser

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.