ISL8105BEVAL1Z, ISL8105BEVAL2Z

+5V or +12V Single-Phase Synchronous Buck Converter PWM Controller Evaluation Boards

Description

The ISL8105BEVAL1Z (8 Ld SOIC), ISL8105BEVAL2Z (10 Ld DFN) evaluation boards highlight the operation of the ISL8105B controller in a DC/DC application. The ISL8105B is a simple single-phase PWM controller for a synchronous buck converter that operates from +5V or +12V bias supply voltage. With integrated linear regulator, boot diode, and gate drivers, the ISL8105B reduces external component count and board space requirements.

Key Features

  • Operates from +5V or +12V Bias Supply Voltage
  • 0.6V Internal Reference Voltage
  • Integrated MOSFET Gate Drivers that Operate from VBIAS (+5V to +12V)
  • Simple Voltage-Mode PWM Control
  • Fast Transient Response
  • Fixed 300kHz Operating Frequency
  • Fixed Internal Soft-Start with Pre-biased Load Capability
  • Lossless, Programmable Overcurrent Protection
  • Enable/Disable Function Using COMP/EN Pin
  • Output Current Sourcing and Sinking Currents

Applications

  • 5V or 12V DC/DC Regulators
  • Industrial Power Systems
  • Telecom and Datacom Applications
  • Test and Measurement Instruments
  • Distributed DC/DC Power Architecture
  • Point of Load Modules

ISL8105BEVAL1Z Buck Converter PWM Controller Eval Board

ISL8105BEVAL1Z Buck Converter PWM Controller Eval Board

Related Products

ISL8105B

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase
ISL8105BEVAL2Z Mass Production Renesas call 1 0 Call
ISL8105BEVAL1Z Mass Production Renesas call 1 0 Call

Note :Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.