ISL80410EVAL1Z

40V, Low Quiescent Current, 150mA Linear Regulator Evaluation Board

Description

The ISL80410EVAL1Z evaluation board is designed to demonstrate the performance of the ISL80410 high voltage linear regulator. The board is available with jumpers to set the output voltage from 2.5V to 12V by configuring a single resistor. It can also be configured to give a specific output voltage.

The ISL80410 is a high voltage, adjustable VOUT, low quiescent current linear regulator ideally suited for “always-on” and “keep alive” applications. The ISL80410 operates from an input voltage of +6V to +40V under normal operating conditions and consumes only 18μA of quiescent current at no load.

Key Features

  • Wide VIN range of 6V to 40V
  • Adjustable output voltage from 2.5V to 12V
  • IOUT is 150mA
  • Ultra-low 18μA typical quiescent current
  • ±1% accurate voltage reference
  • Overcurrent protection
  • Over-temperature/Thermal protection

Applications

  • Industrial
  • Telecommunications

ISL80410EVAL1Z Evaluation Board

Related Products

ISL80410

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
ISL80410EVAL1Z Mass Production Renesas $36.00 1 2 Farnell -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.