ISL8002xEVAL1Z, ISL80019xEVAL1Z

1.5A/2A Low Quiescent Current High Efficiency Sync Buck Regulator Evaluation Boards

Description

The ISL8002, ISL8002A and ISL80019, ISL80019A evaluation kits are intended for use by individuals with requirements for point-of-load applications sourcing from 2.7V to 5.5V. The ISL8002, ISL8002A and ISL80019, ISL80019A evaluation boards are used to demonstrate the performance of the ISL8002 and ISL80019, low quiescent current high efficiency synchronous buck regulator.

The ISL8002, ISL8002A and ISL80019, ISL80019A are offered in a 2mm x 2mm 8 Ld μTDFN package with 1mm maximum height. The complete area that the converter occupies can be as small as 0.10in2.

Key Features

  • High efficiency synchronous buck regulator with up to 95% efficiency
  • 0.8% reference accuracy over-temperature/load/line
  • Start-up with pre-biased output
  • Internal soft-start - 1ms
  • Soft-stop output discharge during disable
  • 1MHz, 2MHz default frequency
  • Negative OC protection

Applications

  • General purpose point-of-load DC/DC
  • Set-top boxes and cable modems
  • FPGA power
  • DVD, HDD drives, LCD panels, TVs

ISL8002xEVAL1Z, ISL80019xEVAL1Z Sync Buck Regulator Eval Boards

ISL8002xEVAL1Z, ISL80019xEVAL1Z Eval Boards

Related Products

ISL8002
ISL8002A
ISL80019
ISL80019A

Related Videos

9:58
This webinar is an overview of the ISL8002B 2A synchronous buck regulator and shows how to configure the various options for an FPGA POL application.
9:58
This webinar is an overview of the ISL8002B 2A synchronous buck regulator and shows how to configure the various options for an FPGA POL application.
9:58
This webinar is an overview of the ISL8002B 2A synchronous buck regulator and shows how to configure the various options for an FPGA POL application.

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase
ISL8002EVAL1Z Mass Production Renesas $69.33 1 0 Call
ISL8002AEVAL1Z Mass Production Renesas $66.67 1 0 Call
ISL80019EVAL1Z Mass Production Renesas $69.33 1 0 Call
ISL80019AEVAL1Z Mass Production Renesas $66.67 1 0 Call

Note :Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.