ISL78219EV1Z

Automotive Boost Regulator with 4A Integrated Switch Evaluation Board

Description

The ISL78219EV1Z is an evaluation board for evaluating the ISL78219 step-up voltage regulator. The board is set up to operate with an input voltage from 2.3V to 5.5V and provide an output voltage of 12.0V with a maximum output current of 1.2A. The ISL78219EV1Z evaluation board provides a jumper that allows users to select either the 620kHz or 1.2MHz frequency and to enable or disable the regulator.

The ISL78219 is a high frequency, high efficiency current mode control non-synchronous step-up voltage regulator operated at a constant PWM switching frequency. It has an internal 4.0A, 120mΩ low-side MOSFET and can deliver high output current and efficiency over 90%. The selectable 640kHz and 1.22MHz switching frequency provides faster transient response, and allows the use of a smaller inductor. An external compensation pin gives the user flexibility in setting frequency compensation, allowing the use of low ESR small ceramic output capacitors.

Key Features

  • 4.0A, low rDS(ON) integrated low-side MOSFET
  • +2.3V to +6.0V operating input voltage range
  • VOUT operating range: 1.1 * VIN to 24V
  • 640kHz or 1.22MHz switching frequency
  • High efficiency: 93% for 5VIN, 12VOUT at 0.5A
  • Adjustable soft-start
  • Internal thermal protection
  • Pb-free (RoHS compliant)
  • Halogen free
  • AEC-Q100 Grade 2: -40 °C to +105 °C

Applications

  • Satellite camera systems
  • Auxiliary cooling fans
  • Antenna and microphone supplies

ISL78219EV1Z automotive boost regulator with 4A integrated switch evaluation board

ISL78219EV1Z Evaluation Board

Related Product

ISL78219

2:13
Advanced automotive power management solutions can improve power efficiency by as much as 5 percent.
2:13
Advanced automotive power management solutions can improve power efficiency by as much as 5 percent.
2:13
Advanced automotive power management solutions can improve power efficiency by as much as 5 percent.

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase
ISL78219EV1Z Mass Production Renesas $57.33 1 0 Call

Note :Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.