ISL75051ASEHEV1Z, ISL75051SRHEVAL1Z

3A, Radiation Hardened, Positive, Ultra-Low Dropout Regulator Evaluation Boards

Description

The ISL75051ASEHEV1Z and ISL75051SRHEVAL1Z evaluation boards provide a simple platform to evaluate the performance of the ISL75051ASEH and ISL75051SRH radiation hardened low dropout linear regulators (LDOs).

The ISL75051ASEH and ISL75051SRH are high-performance, adjustable, low-voltage, high-current, low dropout linear regulators specified at 3A rated output current for input voltages from 2.2V to 6V. The LDOs' outputs can be adjusted from 0.8V to 5V using two preset resistors.

Key Features

  • TID, ELDRS and SEE rated
  • Very fast load transient response
  • ±2.0% guaranteed VOUT accuracy over line, load and temperature
  • Typical dropout of 287mV at 3A
  • EN, PG and OCP features
  • Short-circuit and over-temperature protection

Applications

  • LDO regulators for space applications
  • DSP, FPGA and microprocessor core power supplies
  • Post-regulation of switched mode power supplies
  • Down-hole drilling

ISL75051SRHEVAL1Z Rad Hard 3A LDO Eval Board

ISL75051SRHEVAL1Z Rad Hard 3A LDO Evaluation Board

Related Products

ISL75051SRH
ISL75051ASEH

Related Videos

1:52
This video presents an FPGA reference design for radiation hardened applications, featuring the Intersil ISL70001SEH, ISL70002SEH and ISL75051SRH radiation hardened products at APEC 2013.
3:00
Learn why the space industry has shifted concern to the effects of long-term, low dose radiation on ICs and how Renesas is addressing this change.
1:52
This video presents an FPGA reference design for radiation hardened applications, featuring the Intersil ISL70001SEH, ISL70002SEH and ISL75051SRH radiation hardened products at APEC 2013.
3:00
Learn why the space industry has shifted concern to the effects of long-term, low dose radiation on ICs and how Renesas is addressing this change.
1:52
This video presents an FPGA reference design for radiation hardened applications, featuring the Intersil ISL70001SEH, ISL70002SEH and ISL75051SRH radiation hardened products at APEC 2013.
3:00
Learn why the space industry has shifted concern to the effects of long-term, low dose radiation on ICs and how Renesas is addressing this change.

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
ISL75051SRHEVAL1Z Mass Production Renesas call 1 0 Call -
ISL75051ASEHEV1Z Mass Production Renesas call 1 0 Call -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.