ISL71444MEVAL1Z

Rad Hard 40V Quad Op Amp Evaluation Board

Description

The ISL71444MEVAL1Z evaluation platform is designed to evaluate the ISL71444M rad-tolerant, plastic-package 19MHz 40V quad rail-to-rail input-output, low-power operational amplifiers

The ISL71444M contains four high speed and low power op amps designed to take advantage of its full dynamic input and output voltage range with rail-to-rail operation. By offering low power, low offset voltage, and low temperature drift coupled with its high bandwidth and enhanced slew rates upwards of 50V/µs, these op amps make it ideal for applications requiring both high DC accuracy and AC performance. This amplifier is designed to operate over a single supply range of 2.7V to 40V or a split supply voltage range of ±1.35V to ±20V. The ISL71444M is manufactured in Renesas' PR40, silicon on insulator, BiCMOS process. This process ensures the device is immune to a single event latch-up and provides excellent radiation tolerance. This makes it the ideal choice for high reliability applications in harsh radiation-prone environments.

Key Features

  • Wide VIN range single or dual supply operation
    • ±1.35V to ±20V
    • 2.7V to 40V
  • Singled-ended or differential input operation with gain (G = 10V/V)
  • External VREF input
  • Banana jack connectors for power supply and VREF inputs
  • BNC connectors for op amp input and output terminals
  • Convenient PCB pads for op amp input/output impedance loading

Applications

  • Low Earth Orbit applications
  • High altitude avionics
  • Precision instruments
  • Data acquisition
  • Power supply control

ISL71444MEVAL1Z 40V Quad Op Amp Eval Board

ISL71444MEVAL1Z 40V Quad Op Amp Eval Board

Related Products

ISL71444M

Related Videos

2:56
Learn about the Intersil radiation-tolerant plastic-package ICs designed to support the emerging field of small satellites.
2:56
Learn about the Intersil radiation-tolerant plastic-package ICs designed to support the emerging field of small satellites.
2:56
Learn about the Intersil radiation-tolerant plastic-package ICs designed to support the emerging field of small satellites.

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase
ISL71444MEVAL1Z Mass Production Renesas call 1 0 Call

Note :Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.