ISL705XRHEVAL1Z

Radiation Hardened, 5.0V µ-Processor Supervisory Circuit Evaluation Board

Description

The ISL705XRHEVAL1Z evaluation board is a design platform featuring the ISL705ARH, ISL705BRH and ISL705CRH 5V supervisory circuits. It includes all the circuitry needed to characterize critical performance parameters and enables evaluation of basic functional operation and common application implementations.

ISL705xRH family of devices are radiation hardened 5.0V/3.3V supervisory circuits that reduce the complexity required to monitor supply voltages in microprocessor systems. These devices significantly improve accuracy and reliability relative to discrete solutions. Each IC provides four key functions.

  1. A reset output during power-up, power-down and brownout conditions
  2. An independent watchdog output that goes low if the watchdog input has not been toggled within 1.6s
  3. A precision threshold detector for monitoring a power supply other than VDD
  4. An active-low manual-reset input

Key Features

  • The ISL705XRHEVAL1Z is divided into three sections
    • Left position has the ISL705ARH and is set-up as a +12V and +5V UV monitor with reset signal
    • Middle position features the ISL705BRH set up as 5V window detector
    • Right section contains the ISL705CRH in a bipolar voltage sensing application
  • Each section has one of the three available reset output versions

Applications

  • Supervisor for µ-processors, µ-controllers, FPGAs and DSPs
  • Critical power supply monitoring
  • Reliable replacement of discrete solutions

ISL705XRHEVAL1Z Rad Hard Supervisory IC Eval Board

ISL705XRHEVAL1Z Rad Hard Supervisory IC Eval Board

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase
ISL705XRHEVAL1Z Mass Production Renesas call 1 0 Call

Note :Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.