ISL70417SEHEVAL1Z

Rad Hard 40V Quad Precision Low Power Op Amp Evaluation Board

Description

The ISL70417SEHEVAL1Z evaluation platform is designed to evaluate the ISL70417SEH radiation hardened 40V quad precision low power operational amplifiers. The ISL70417SEH contains four very high precision amplifiers featuring the perfect combination of low noise vs. power consumption vs. radiation hardness, providing highly reliable performance in harsh radiation environments. Its excellent noise characteristics coupled with an unique array of dynamic specifications make this amplifier well-suited for a variety of satellite system applications. Manufactured in Renesas' PR40, silicon on insulator (SoI), BiCMOS process makes this device immune to single event latch-up.

Key Features

  • Dual supply operation: ±4.5V to ±20V
  • Singled-ended or differential input operation with gain (G = 10V/V)
  • External VREF input
  • Banana jack connectors for power supply and VREF inputs
  • BNC connectors for op amp input and output terminals
  • Convenient PCB pads for op amp input/output impedance

Applications

  • Precision instrumentation
  • Spectral analysis equipment
  • Active filter blocks
  • Thermocouples and RTD reference buffers
  • Data acquisition
  • Power supply control

ISL70417SEHEVAL1Z Rad Hard 40V Op Amp Eval Board

ISL70417SEHEVAL1Z Rad Hard 40V Op Amp Eval Board

Related Products

ISL70417SEH

Related Videos

3:00
Learn why the space industry has shifted concern to the effects of long-term, low dose radiation on ICs and how Renesas is addressing this change.
3:40
Rad-hard ICs are deployed in Orion's crew module, where they are used to support subsystems for mission critical applications.
5:50
The low dose rate ionizing dose response of semiconductors has become a key issue in space applications.
1:59
Nick van Vonno discusses Renesas' commitment to wafer-level radiation acceptance testing.
3:00
Learn why the space industry has shifted concern to the effects of long-term, low dose radiation on ICs and how Renesas is addressing this change.
3:40
Rad-hard ICs are deployed in Orion's crew module, where they are used to support subsystems for mission critical applications.
5:50
The low dose rate ionizing dose response of semiconductors has become a key issue in space applications.
1:59
Nick van Vonno discusses Renesas' commitment to wafer-level radiation acceptance testing.
3:00
Learn why the space industry has shifted concern to the effects of long-term, low dose radiation on ICs and how Renesas is addressing this change.
3:40
Rad-hard ICs are deployed in Orion's crew module, where they are used to support subsystems for mission critical applications.
5:50
The low dose rate ionizing dose response of semiconductors has become a key issue in space applications.
1:59
Nick van Vonno discusses Renesas' commitment to wafer-level radiation acceptance testing.

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
ISL70417SEHEVAL1Z Mass Production Renesas call 1 0 Call -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.