ISL68134-31P-EV1Z

3+1 Phase Digital Multiphase Controller Evaluation Board

Description

The ISL68134-31P-EV1Z evaluation board provides users a method of evaluating the ISL68134 digital multiphase device. Included on the board is a high-performance transient load generator capable of replicating the type of high di/dt loads typical of today's high current ASICs. For a full comparison of all the ISL68xx and ISL69xx product offerings, please visit the digital multiphase controller family page.

The ISL68134 is combined with the ISL99227 Smart Power Stage (SPS) to provide a highly efficient power solution capable of delivering up to 135A.

While the user may opt to evaluate the solution based on the Renesas default configuration, custom configurations are easily created using PowerNavigator™ software.

Key Features

  • 0.5% VOUT regulation accuracy
  • PMBus interface, AVSBus interface
  • 3% IOUT telemetry accuracy
  • Onboard transient load to facilitate testing
  • ATX or bench supply connections for input sources

Applications

  • Networking equipment
  • Telecom/Datacom equipment
  • Server/Storage equipment
  • Point-of-load power supply (Memory, DSP, ASIC, FPGA)

ISL68134-31P-EV1Z 3+1 Phase Controller Eval Board

ISL68134-31P-EV1Z 3+1 Phase Controller Eval Board

Related Products

ISL68134
ISL99227

Related Videos

1:28
A video introducing evaluation platforms for Renesas' family of full digital multiphase controllers with smart power stage.
6:52
Introducing 12 digital multiphase controllers and a companion smart power stage.
5:54
This video is an overview of ISL68137 evaluation board, AVSBus and PowerNavigator v5.3.45.
5:52
Introducing PowerNavigator v5.3.45 and its integration of the digital power multiphase controllers family.
2:29
Learn about full digital control loop and how easy it is to tune using PowerNavigator GUI software.
17:14
This webinar introduces the ISL6812x and ISL6813x family of digital multiphase controllers targeting infrastructure power applications.
1:28
A video introducing evaluation platforms for Renesas' family of full digital multiphase controllers with smart power stage.
6:52
Introducing 12 digital multiphase controllers and a companion smart power stage.
5:54
This video is an overview of ISL68137 evaluation board, AVSBus and PowerNavigator v5.3.45.
5:52
Introducing PowerNavigator v5.3.45 and its integration of the digital power multiphase controllers family.
2:29
Learn about full digital control loop and how easy it is to tune using PowerNavigator GUI software.
17:14
This webinar introduces the ISL6812x and ISL6813x family of digital multiphase controllers targeting infrastructure power applications.
1:28
A video introducing evaluation platforms for Renesas' family of full digital multiphase controllers with smart power stage.
6:52
Introducing 12 digital multiphase controllers and a companion smart power stage.
5:54
This video is an overview of ISL68137 evaluation board, AVSBus and PowerNavigator v5.3.45.
5:52
Introducing PowerNavigator v5.3.45 and its integration of the digital power multiphase controllers family.
2:29
Learn about full digital control loop and how easy it is to tune using PowerNavigator GUI software.
17:14
This webinar introduces the ISL6812x and ISL6813x family of digital multiphase controllers targeting infrastructure power applications.

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
ISL68134-31P-EV1Z Mass Production Renesas $309.00 1 10 Digi-Key -
3 Farnell

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.