ISL6549HI-EVAL1, ISL6549LOW-EVAL1

Single 12V Input Supply Dual Regulator Evaluation Boards

Description

PCI Express is used in many PCs as the interface to the graphics card. Although the new format allows much higher data rate, one consequence is that 5V is no longer supplied to the interface. This has spawned a new generation of controller ICs that use 12V for bias, and can also use 12V (or any lower voltage) for the input to the regulators. The ISL6549 dual-output controller can control one PWM and one linear output for these conditions, but it can also be used in other systems with 12V available. These evaluation boards provide a simple way to configure a system, and test it out.

There are two current ranges that are presently supported: ISL6549LOW-EVAL1 for higher output voltages, but lower output currents and ISL6549HI-EVAL1 for lower output voltages, but higher output currents.

Key Features

  • Single 12V bias supply (no 5V supply is required)
  • Provides two regulated voltages
  • Both controllers drive low cost N-channel MOSFETs
  • Small converter size
  • Excellent output voltage regulation
  • 12V down conversion
  • PWM and linear output voltage range: Down to 0.8V
  • Simple single-loop voltage-mode PWM control design
  • Fast PWM converter transient response
  • Undervoltage fault monitoring on both outputs

Applications

  • Processor and memory supplies
  • ASIC power supplies
  • Embedded processor and I/O supplies
  • DSP supplies

ISL6549LOW-EVAL1 Dual Regulator Eval Board

ISL6549LOW-EVAL1 Dual Regulator Evaluation Board

Related Products

ISL6549

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
ISL6549LOW-EVAL1 Mass Production Renesas $110.00 1 0 Call -
ISL6549HI-EVAL1 Mass Production Renesas $110.00 1 0 Call -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.