ISL5948xEVAL1Z

Dual, 500MHz Triple, Multiplexing Amplifier Evaluation Boards

Description

The ISL5948xEVAL1Z evaluation boards contain the ISL59481, ISL59482 or ISL59483 dual 4:1 RGB MUX amp and associated components needed to implement an 8:1 RGB+H/V sync video multiplexer. The 8 video input ports, and single output port are accessed using standard 15 pin VGA female connectors. The I/O connectors are compatible with most VGA, SVGA and XGA video sources and video monitors with VGA cable interfaces. A typical application would use the ISL5948xEVAL1Z board to multiplex anywhere from 2 to 8 PC’s or laptops to a single video monitor or projector.

Key Features

  • Triple 4:1 multiplexers for RGB
  • Externally configurable for various video MUX circuits including
    • 8:1 RGB MUX
    • Two separate 4:1 RGB MUX
    • 4:1 differential RGB video MUX (ISL59481, ISL59482)
  • 500MHz bandwidth (ISL59481, ISL59483)
  • 520MHz bandwidth into 500Ω load (ISL59482)
  • Supply current 16mA/CH
  • ±5V operation
  • Power-down mode (<span style="text-decoration:overline">EN</span>)
  • High impedance outputs (HIZ)

Applications

  • Analog inputs
  • Video projectors
  • Computer monitors
  • Set-top boxes
  • Security video
  • Broadcast video equipment

ISL59481EVAL1Z MUX Amp Eval Board

ISL59481EVAL1Z MUX Amp Eval Board

Related Products

ISL59481

ISL59482

ISL59483

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase
ISL59483EVAL1Z Mass Production Renesas call 1 0 Call
ISL59482EVAL1Z Mass Production Renesas $188.76 1 0 Call
ISL59481EVAL1Z Mass Production Renesas call 1 0 Call

Note :Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.