ISL5314EVAL2

Direct Digital Synthesizer Evaluation Board

Description

The ISL5314EVAL2 provides a means of evaluating the ISL5314, 125MSPS, direct digital synthesizer (DDS). The board is controlled with software that allows for any clock frequency and output frequency within the abilities of the ISL5314 to be evaluated. The interface between the PC and the evaluation board is via the parallel port of an IBM compatible PC. The analog output of the DDS can be analyzed on external measuring equipment; typically either a spectrum analyzer or an oscilloscope. The clock source for the DDS can either be a user-changeable crystal or an external signal generator provided through an SMA connector.

The board is shipped with a 125MSPS crystal. The complementary analog outputs of the DDS are processed through a 1:1 transformer. The board can be reconfigured to bypass the transformer and only a single-ended output used. Because there is an on-chip comparator, the means to process the analog sine wave from the DDS output into the comparator inputs is provided for square wave generation. The comparator's output is provided via an SMA connector.

Key Features

  • GUI software control via parallel port
  • Clock: On-board crystal socket or externally applied
  • 1:1 RF transformer for analog output

Applications

  • Programmable local oscillator
  • FSK, PSK modulation
  • Direct digital synthesis
  • Clock generation

ISL5314EVAL2 Direct Digital Synthesizer Eval Board

ISL5314EVAL2 Direct Digital Synthesizer Eval Board

Related Products

ISL5314

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
ISL5314EVAL2 Mass Production Renesas $375.00 1 0 Call -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.