ISL36111DRZ-EVALZ

11.1Gb/s Lane Extender Evaluation Board

Description

The ISL36111DRZ-EVALZ evaluation board is used to evaluate the ISL36111 11.1Gb/s lane extender evaluation board.

The ISL36111 is a settable single-channel receive-side equalizer with extended functionality for advanced protocols operating with line rates up to 11.1Gb/s, such as 10G Ethernet. The ISL36111 compensates for the frequency dependent attenuation of copper twin-axial cables, extending the signal reach up to at least 10m on 28AWG cable. The small form factor, highly-integrated design is ideal for high-density data transmission applications including active copper cable assemblies. The equalizing filter within the ISL36111 can be set to provide optimal signal fidelity for a given media and length. The compensation level for the filter is set by two external control pins.

Key Features

  • Supports data rates up to 11.1Gb/s
  • Low power (~110mW)
  • Low latency (<500ps)
  • Single channel equalizer in a 3mm x 3mm QFN package for straight route-through architecture and simplified routing
  • Adjustable equalizer boost
  • Supports 64b/66b encoded data – long run lengths
  • Line silence preservation
  • 1.2V supply voltage
  • Loss of signal support

Applications

  • SFP+ active copper cable modules
  • QSFP active copper cable modules
  • 10G Ethernet
  • Fibre channel
  • High-speed active cable assemblies
  • High-speed printed circuit board (PCB) traces

Related Products

ISL36111

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
ISL36111DRZ-EVALZ Mass Production $548.90 1 0 Call -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.