The ISL28617VY100EV1Z evaluation board is designed to assess the ISL28617 instrumentation amplifier's (in-amp) performance with Bulk Metal® Foil resistors from Vishay Precision Group. With a differential input voltage range up to ±34V, a supply voltage range of 8V (±4V) to 40V (±20V) and a gain ranging from 0.1 to 10,000, this precision in-amp is ideal for a wide variety of applications. It features differential inputs and outputs, and can drive the output rail-to-rail. The gain accuracy is limited only by the matching of the gain resistors.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 218 KB | |
Datasheet | PDF 1.44 MB | |
2 items
|
Buy / Sample |
|
---|---|
Part Number | |
ISL28617VY100EV1Z circleObsolete |