ISL28414TSSOPEVAL1Z

Quad General Purpose Micropower, RRIO Op Amp Evaluation Board

Description

The ISL28414TSSOPEVAL1Z evaluation board is a design platform containing all the circuitry needed to characterize critical performance parameters of the ISL28414 quad, CMOS rail-to-rail input and output (RRIO) operational amplifiers, using a variety of user-defined test circuits.

The ISL28414 amplifiers feature low input bias current, low power consumption and rail-to-rail input and output drive capability. They are designed to operate with single and dual supplies from +5VDC (±2.5VDC) down to +2.4VDC (±1.2VDC).

Key Features

  • Operate from a single supply (+1.8VDC to +5.5VDC)
  • Option to operate from split supplies (±0.9VDC to ±2.75V).
  • Configured for four independent op amps connected for differential input with a closed loop gain of 10
  • Includes a single external reference voltage (VREF) pin
  • Includes provisions for a user-selectable voltage divider - filter
  • Additional user-selectable component placements included

Applications

  • Power supply control/regulation
  • Process control
  • Signal ban/buffers
  • Active filters
  • Current shunt sensing
  • Transimpedance amp

ISL28414TSSOPEVAL1Z Op Amp Eval Boards

ISL28414TSSOPEVAL1Z Op Amp Evaluation Boards

Related Products

ISL28414

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
ISL28414TSSOPEVAL1Z Mass Production Renesas $96.80 1 0 Call -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.