ISL28218SOICEVAL1Z

40V Precision Single Supply Rail-to-Rail Output Low Power Op Amp Evaluation Board

Description

The ISL28218SOICEVAL1Z evaluation board is designed to evaluate the performance of the ISL28218 40V precision low power operational amplifier. The ISL28218 is a single supply rail-to-rail output, dual amplifier with ground sensing inputs that allow the common mode input voltage to swing 0.5V below the V- rail. The ISL28218 can operate from a single or dual supply with a 3V to 40V supply range. The ISL28218 features very low power, low offset voltage and low temperature drift making it ideal for applications for precision medical and instrumentation, current sensing, and power supply and industrial process controls.

Key Features

  • Single supply operation: +3V to +40V
  • Dual supply operation: ±1.5V to ±20V
  • Singled-ended or differential input operation
  • External VREF input
  • Banana jack connectors for power supply and VREF inputs
  • BNC connectors for op amp input and output terminals
  • Convenient PCB pads for op amp input/output impedance loading

Applications

  • Precision instruments
  • Medical instrumentation
  • Data acquisition
  • Power supply control
  • Industrial process control

ISL28218SOICEVAL1Z 40V Precision Op Amp Eval Board

ISL28218SOICEVAL1Z 40V Precision Op Amp Eval Board

Related Products

ISL28218

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
ISL28233SOICEVAL1Z Mass Production Renesas $75.00 1 1 Digi-Key -
3 Mouser

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.