ISL28208SOICEVAL2Z

40V Precision Single Supply Rail-to-Rail Output Low Power Operational Amplifiers Evaluation Board

Description

The ISL28208SOICEVAL2Z evaluation board is designed to evaluate the performance of the ISL28208 dual operational amplifier. The ISL28208 is a dual low power precision amplifier that features a common mode input voltage range extending to 0.5V below the V- rail, a rail-to-rail differential input voltage range for use as a comparator, and rail-to-rail output voltage swing, which makes it ideal for single supply applications where input operation at ground is important. With a wide operating range from 3V to 40V, in combination with its precision, low power and small footprint, ISL28208 provides the user with outstanding value and flexibility relative to similar competitive parts.

Key Features

  • Single supply operation: +9V to +40V
  • Dual supply operation: ±4.5V to ±20V
  • Singled-ended or differential input operation
  • External VREF input
  • Banana jack connectors for power supply and VREF inputs
  • BNC connectors for op amp input and output terminals
  • Convenient PCB pads for op amp input/output impedance loading

Applications

  • Precision instruments
  • Medical instrumentation
  • Data acquisition
  • Power supply control
  • Industrial process control

ISL28208SOICEVAL2Z 40V Precision Op Amp Eval Board

ISL28208SOICEVAL2Z Evaluation Board

Related Products

ISL28208

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
ISL28208SOICEVAL2Z Mass Production Renesas $66.00 1 0 Call -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.