ISL26134AV28EV1Z

Low-Noise 24-bit Delta-Sigma A/D Converter Evaluation Board

Description

The ISL26134AV28EV1Z provides a means to evaluate the functionality and performance of the ISL26134 A/D converter. The board includes a microcontroller with a USB interface. The microcontroller interfaces to the ISL26134 ADC via a galvanically-isolated interface and provides serial communication via USB between the board and the PC. The galvanic isolation ensures that any ground noise on the USB interface does not interfere with the low noise performance of the ISL21634 A/D converter when operated with the on-chip programmable gain amplifier in a high gain setting.

Software for the PC provides a GUI (graphical user interface) that allows the user to perform data capture, and then to process and plot the output data from the ISL26134. Data can be graphically displayed in the time domain, as a histogram, and/or as a spectral plot after being processed with an FFT algorithm. The GUI also enables the user to save conversion data from the ADC to a file, or to save the histogram data or the histogram graphic, or processed data output from the FFT, or the spectral plot graphical output.

Key Features

  • Galvanically-isolated USB communication with PC
  • On-board microcontroller
  • On-board voltage reference
  • Evaluation software
    • Time domain analysis
    • Noise histogram analysis
    • FFT analysis

Applications

  • Weigh scales
  • Temperature monitors and controls
  • Industrial process control
  • Pressure sensors

ISL26134AV28EV1Z Delta Sigma A/D Converter Evaluation Board

ISL26134AV28EV1Z Evaluation Board

Related Products

ISL26134

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
ISL26134AV28EV1Z Mass Production Renesas $82.00 1 4 Digi-Key -
1 Mouser
2 RS Components

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.