HIP9011EVAL1Z

Engine Knock Signal Processor Evaluation Board

Description

The HIP9011EVAL1Z evaluation board is use to evaluate the HIP9011 engine knock signal processor. The HIP9011 is used to provide a method of detecting premature detonation often referred to as "Knock or Ping" in internal combustion engines.

The HIP9011 can select between one of two sensors, if needed for accurate monitoring or for "V" type engines. Internal control via the SPI bus is fast enough to switch sensors between each firing cycle. A programmable bandpass filter processes the signal from either of the sensor inputs. The bandpass filter can be selected to optimize the extraction the engine knock or ping signals from the engine background noise. Further single processing is obtained by full wave rectification of the filtered signal and applying it to an integrator whose output voltage level is proportional to the knock signal amplitude. The chip is under microprocessor control via a SPI interface bus.

Key Features (HIP9011)

  • Two sensor inputs
  • Microprocessor programmable
  • Accurate and stable filter elements
  • Digitally programmable gain
  • Digitally programmable time constants
  • Digitally programmable filter characteristics
  • On-chip crystal oscillator
  • Programmable frequency divider
  • External clock frequencies up to 24MHz

Applications

  • Engine knock detector processor
  • Analog signal processing where controllable filter characteristics are required

HIP9011EVAL1Z Engine Knock Signal Processor Eval Board

HIP9011EVAL1Z Engine Knock Signal Processor
Evaluation Board

Related Products

HIP9011

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase
HIP9011EVAL1Z Mass Production Renesas $275.00 1 1 Digi-Key
2 Mouser
HIP6521EVAL1 Mass Production Renesas $313.00 1 0 Call

Note :Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.