HIP6302EVAL1

Evaluation Board for Multiphase Power Conversion for AMD Athlon Processors up to 35A

Description

The HIP6302EVAL1 evaluation board incorporates a reference design intended to meet the core-voltage requirements for AMD Athlon™ microprocessors up to 35A. Additional circuitry is provided to facilitate circuit evaluation including input and output power connectors, VID jumpers, numerous probe points, an LED power-good indicator, and a load-transient generator.

The HIP6302 multiphase PWM control IC together with its companion gate drivers, the HIP6601, HIP6602 or HIP6603 and Renesas MOSFETs provides a precision voltage regulation system for advanced microprocessors.

Key Features

  • Static Regulation 1.65V 1.75V 
  • Transient Regulation 1.60V 1.85V 
  • Over-Voltage Protection 1.90V 2.00V 
  • Continuous Load Current - 35A 
  • Over-Current Trip Level 41A 57A 
  • Load-Current Transient - 35A/µs

Applications

  • VR9 Applications
  • AMD Athlon™ Microprocessors

HIP6302EVAL1 Multiphase Power Conversion Eval Board

HIP6302EVAL1 Multiphase Power Conversion Eval Board

Related Products

HIP6302

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase
HIP6302EVAL1 Mass Production Renesas $0.00 1 0 Call

Note :Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.