ISL29124

Request Full Datasheet

Digital Red, Green and Blue Color Light Sensor with IR Blocking Filter

Device is no longer available or supported, and production has been discontinued.

Product Status: EOL

OVERVIEW

The ISL29124 is a low power, high sensitivity, Red, Green, and Blue color light sensor (RGB) with an I2 C (SMBus compatible) interface. Its state-of-the-art photodiode array provides an accurate RGB spectral response and excellent light source to light source variation (LS2LS). The ISL29124 is designed to reject IR in light sources allowing the device to operate in environments from sunlight to dark rooms. The integrating ADC rejects 50Hz and 60Hz flicker caused by artificial light sources. A selectable range allows the user to optimize sensitivity suitable for the specific application. In normal operation mode the device consumes 56µA, which reduces to 0.5µA in power-down mode. The device operates on supplies (VDD) from 2.25V to 3.63V, I2 C supply from 1.7V to 3.63V, and operating temperature over the -40°C to +85°C ambient temperature range.

KEY FEATURES

  • 56µA operating current, 0.5µA shutdown current
  • Selectable range (via I2C)
  • I2C (SMBus compatible) output
  • ADC resolution 16 bits
  • Two optical sensitivity ranges
  • Range 0 = 5.7 mlux to 375 lux
  • Range 1 = 0.152 lux to 10,000 lux
  • Operating power supply 2.25V to 3.63V
  • I2C power supply 1.7V to 3.63V
  • 4 Ld Optical COB (2.00x1.25mm) package

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL29124
Basic Information
Production Status
EOL
Qualification Level
Standard
Temperature Range
-40 to +85

Action Needed