The ZSC31015 (RBicdLite™) is a CMOS integrated circuit for highly accurate amplification and sensor-specific correction of bridge sensor signals. Digital compensation of sensor offset, sensitivity, temperature drift and non-linearity is accomplished via an internal digital signal processor running a correction algorithm with calibration coefficients stored in a non-volatile EEPROM. The ZSC31015 is adjustable to nearly all piezo-resistive bridge sensors. Measured and corrected bridge values are provided at the SIG™ pin, which can be configured as an analog voltage output or as a one-wire serial digital output. The digital one-wire interface can be used for a simple PC-controlled calibration procedure to program a set of calibration coefficients into an on-chip EEPROM. The calibrated ZSC31015 and a specific sensor are mated digitally: fast, precise, and without the cost overhead associated with trimming by external devices or laser. Integrated diagnostics functions make the ZSC31015 particularly well suited for automotive applications.

Features

  • Digital compensation of sensor offset, sensitivity, temperature drift and nonlinearity
  • Programmable analog gain and digital gain; accommodates bridges with spans < 1mV/V and high offset
  • Many diagnostic features on chip (e.g., EEPROM signature, bridge connection checks,bridge short detection, power loss detection)
  • Independently programmable high and low clipping levels
  • 24-bit customer ID field for module traceability
  • Digital calibration and configuration via one-wire interface quick and precise
  • Internal temperature compensation reference (no external components)
  • Option for external temperature compensation with addition of single diode
  • Output options: rail-to-rail ratiometric analog voltage (12-bit resolution), absolute analog voltage, digital one-wire-interface
  • Supply voltage 2.7 to 5.5V, with external JFET, 5.5 to 30V
  • Fast power-up to data output response, output available 5ms after power up
  • Current consumption depends on programmed sample rate: 1mA down to 250

Product Options

Orderable Part ID Part Status Pkg. Type Lead Count (#) Temp. Range Carrier Type Buy Sample
Active WAFER 0 -40 to 125°C Wafer
Availability
Active WAFER 0 -40 to 125°C Wafer
Availability
Active SOIC 8 -40 to 125°C Reel
Availability
Active SOIC 8 -40 to 125°C Tube
Availability
Active WAFER 0 -50 to 150°C Wafer
Availability
Active WAFER 0 -50 to 150°C Wafer
Availability
Active SOIC 8 -50 to 150°C Reel
Availability
Active SOIC 8 -50 to 150°C Tube
Availability
Active WAFER 0 -25 to 85°C Wafer
Availability
Active WAFER 0 -25 to 85°C Wafer
Availability
Active SOIC 8 -25 to 85°C Reel
Availability
Active SOIC 8 -25 to 85°C Tube
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
ZSC31015 Short-Form Datasheet Short Form Datasheet PDF 378 KB
ZSC31015 Datasheet Datasheet PDF 1.11 MB
User Guides & Manuals
IDT CAD Altium Libraries for AID Products Rev 20160819 Guide ZIP 1.20 MB
ZSC31010/ZSC31015/ZSSC3015 ZACwire™ SSC Modular Evaluation Kit Description Manual PDF 1.09 MB
ZSC31010-15 Mass Calibration System (MCS) Kit Description Manual PDF 1.03 MB
Application Notes & White Papers
ZSC31010/ZSC31015/ZSC31050 App Note - External Protection Circuitry Application Note PDF 172 KB
ZSC31010-ZSC31015 Application Note - Analog 4-to-20mA Current Loop Output Applications Application Note PDF 284 KB
ZSC31010 / ZSC31015 ZACwire™ Communication Application Note PDF 336 KB
IDT Wafer Dicing Guidelines Application Note PDF 144 KB
ZSC3xxxx / ZSSC3xxx Application Note-Interfacing Single-Ended Sensor to Differential SSC Application Note PDF 128 KB
ZSC31010, ZSC31015, and ZSSC3015 Calibration Sequence, DLL and EXE Application Note PDF 667 KB
Downloads
ZACwire™ SSC Evaluation Kit Software Rev. 2.130 Software ZIP 1.47 MB
Other
Sensing Technologies and Sensor Solutions Overview 简体中文 Overview PDF 1.96 MB
ZSC31015 Technical Brief - Die and Pad Dimensions Technical Brief PDF 271 KB
Choosing the Right Sensor Signal Conditioning IC Miscellaneous PDF 300 KB
Sensor Signal Conditioning ICs for Industrial and Consumer Applications 日本語 Overview PDF 2.93 MB
ZSC31010/15 Current Loop Calibration Spreadsheet Rev. 1.2 Miscellaneous XLS 41 KB
ZSC31015 Analog Front End Configuration Spreadsheet Rev. 1.10 Miscellaneous XLS 53 KB

Boards & Kits

Part Number Title Type Company
ZSC31015KIT Evaluation Kit for ZSC31015
ZSC31015-MCS Mass Calibration System for ZSC31015