The SMOD electronic module creates an easy way to evaluate the SGAS sensor. An MCU-based electronic module encompasses all measurement and control aspects of SGAS sensors. The factory configured SMOD functions with a specific SGAS sensor type. The SMOD board connects to a Windows PC via a bi-directional USB connection; supplied with an application facilitating SMOD operation. The sensor response is both native resistance units and linearized concentration units. Sensor operating parameters are customizable.

Features

  • 8.9cm² total PCB area
  • On-board power conditioning allows operation from a 9–12VDC supply
  • Embedded microcontroller/EEPROM combination enables "no setup required" operation
  • Supports all advanced modes of sensor operation (feedback heater control, temperature and sensor measurement sequencing
  • Simple ASCII-based communication protocol allows easy integration with external controllers
  • Full-speed USB interface standard; optional I²C and UART interfaces are available

Product Options

Part Number Part Status Buy Sample
SMOD701KITV1
Active
Availability

Documentation

Title language Type Format File Size Date
Datasheets & Errata
SMOD701 Datasheet Datasheet PDF 396 KB
User Guides & Manuals
SMOD7xx Evaluation Kit User Manual Manual PDF 656 KB

Downloads

Title language Type Format File Size Date
Software
SMOD Firmware 0.4.4 Software ZIP 100 KB
SMOD Application Software 1.3.0 Software ZIP 248.46 MB