Group |
Part No. |
Mark Specification Form |
Last Updated |
3802 |
M38022M2-XXXSP/FP
(PDF: 45KB) |
SP: PRDP0064BA-A (64P4B)
FP: PRQP0064GA-A (64P6N)
|
- |
M38022M2DXXXSP/FP
(PDF: 45KB) |
SP: PRDP0064BA-A (64P4B)
FP: PRQP0064GA-A (64P6N)
|
- |
M38022M4-XXXSP/FP
(PDF: 45KB) |
SP: PRDP0064BA-A (64P4B)
FP: PRQP0064GA-A (64P6N)
|
- |
M38022M4DXXXSP/FP
(PDF: 46KB) |
SP: PRDP0064BA-A (64P4B)
FP: PRQP0064GA-A (64P6N)
|
- |
M38024M6-XXXSP/FP
(PDF: 44KB) |
SP: PRDP0064BA-A (64P4B)
FP: PRQP0064GA-A (64P6N)
|
- |
M38027M8-XXXSP/FP
(PDF: 44KB) |
SP: PRDP0064BA-A (64P4B)
FP: PRQP0064GA-A (64P6N)
|
- |
M38027M8DXXXSP/FP
(PDF: 44KB) |
SP: PRDP0064BA-A (64P4B)
FP: PRQP0064GA-A (64P6N)
|
- |
3803L |
M38039MFL-XXXSP/HP/KP/WG
(PDF: 14KB) |
SP: PRDP0064BA-A (64P4B)
HP: PLQP0064KB-A (64P6Q-A)
KP: PLQP0064GA-A (64P6U-A)
WG: PTLG0064JA-A (64F0G)
|
- |
3804 |
M38044M4-XXXSP/FP/HP
(PDF: 36KB) |
SP: PRDP0064BA-A (64P4B)
FP: PRQP0064GA-A (64P6N-A)
HP: PLQP0064KB-A (64P6Q-A)
|
- |
M38047M6-XXXSP/FP/HP
(PDF: 36KB) |
SP: PRDP0064BA-A (64P4B)
FP: PRQP0064GA-A (64P6N-A)
HP: PLQP0064KB-A (64P6Q-A)
|
- |
M38047M8-XXXSP/FP/HP
(PDF: 36KB) |
SP: PRDP0064BA-A (64P4B)
FP: PRQP0064GA-A (64P6N-A)
HP: PLQP0064KB-A (64P6Q-A)
|
- |
M38049MC-XXXSP/FP/HP
(PDF: 36KB) |
SP: PRDP0064BA-A (64P4B)
FP: PRQP0064GA-A (64P6N-A)
HP: PLQP0064KB-A (64P6Q-A)
|
- |
M38049MF-XXXSP/FP/HP
(PDF: 36KB) |
SP: PRDP0064BA-A (64P4B)
FP: PRQP0064GA-A (64P6N-A)
HP: PLQP0064KB-A (64P6Q-A)
|
- |
3806 |
M38062M3-XXXFP/GP
(PDF: 45KB) |
FP: PRQP0080GB-A (80P6N-A)
PRQP0080GB-B (80P6N-C)
GP: PRQP0080JA-A (80P6S)
|
- |
M38062M3DXXXFP
(PDF: 45KB) |
PRQP0080GB-A (80P6N-A) PRQP0080GB-B (80P6N-C)
|
- |
M38062M4-XXXFP/GP
(PDF: 34KB) |
FP: PRQP0080GB-A (80P6N-A)
PRQP0080GB-B (80P6N-C)
GP: PRQP0080JA-A (80P6S)
|
- |
M38062M4DXXXFP
(PDF: 45KB) |
PRQP0080GB-A (80P6N-A) PRQP0080GB-B (80P6N-C)
|
- |
M38063M6-XXXFP/GP
(PDF: 45KB) |
FP: PRQP0080GB-A (80P6N-A)
PRQP0080GB-B (80P6N-C)
GP: PRQP0080JA-A (80P6S)
|
- |
M38063M6AXXXFP/GP/HP
(PDF: 45KB) |
FP: PRQP0080GB-A (80P6N-A)
PRQP0080GB-B (80P6N-C)
GP: PRQP0080JA-A (80P6S)
|
- |
M38063M6DXXXFP
(PDF: 45KB) |
PRQP0080GB-A (80P6N-A) PRQP0080GB-B (80P6N-C)
|
- |
M38067M8-XXXFP/GP
(PDF: 44KB) |
FP: PRQP0080GB-A (80P6N-A)
PRQP0080GB-B (80P6N-C)
GP: PRQP0080JA-A (80P6S)
|
- |
M38067M8AXXXFP/GP
(PDF: 44KB) |
FP: PRQP0080GB-A (80P6N-A)
PRQP0080GB-B (80P6N-C)
GP: PRQP0080JA-A (80P6S)
|
- |
M38067M8DXXXFP
PDF: 44KB) |
PRQP0080GB-A (80P6N-A) PRQP0080GB-B (80P6N-C)
|
- |
M38067MC-XXXFP/GP
(PDF: 44KB) |
FP: PRQP0080GB-A (80P6N-A)
PRQP0080GB-B (80P6N-C)
GP: PRQP0080JA-A (80P6S)
|
- |
M38067MCAXXXFP/GP
(PDF: 44KB) |
FP: PRQP0080GB-A (80P6N-A)
PRQP0080GB-B (80P6N-C)
GP: PRQP0080JA-A (80P6S)
|
- |
M38067MCDXXXFP
(PDF: 44KB) |
PRQP0080GB-A (80P6N-A) PRQP0080GB-B (80P6N-C)
|
- |
3807 |
M38073M4-XXXFP
(PDF: 45KB) |
PRQP0080GB-A (80P6N-A) PRQP0080GB-B (80P6N-C)
|
- |
M38077M8-XXXFP/FP
(PDF: 44KB) |
PRQP0080GB-A (80P6N-A) PRQP0080GB-B (80P6N-C)
|
- |
M38078MC-XXXFP
(PDF: 44KB) |
PRQP0080GB-A (80P6N-A) PRQP0080GB-B (80P6N-C)
|
- |
M38079MF-XXXFP
(PDF: 44KB) |
PRQP0080GB-A (80P6N-A) PRQP0080GB-B (80P6N-C)
|
- |
3822/3822A |
M38223M4A-XXXFP/HP
(PDF: 20KB) |
FP: PRQP0080GB-A (80P6N-A)
HP: PLQP0080KB-A (80P6Q-A)
|
- |
M38224M6A-XXXFP/HP
(PDF: 20KB) |
FP: PRQP0080GB-A (80P6N-A)
HP: PLQP0080KB-A (80P6Q-A)
|
- |
M38227M8A-XXXFP/HP
(PDF: 20KB) |
FP: PRQP0080GB-A (80P6N-A)
HP: PLQP0080KB-A (80P6Q-A)
|
- |
M38227MCA-XXXFP/HP
(PDF: 20KB) |
FP: PRQP0080GB-A (80P6N-A)
HP: PLQP0080KB-A (80P6Q-A)
|
- |
M38227MCDXXXFP
(PDF: 19KB) |
PRQP0080GB-A (80P6N-A)
|
- |
3826A |
M38268MCA-XXXFP/GP
(PDF: 17KB) |
FP: PRQP0100JB-A (100P6S-A)
GP: PLQP0100KB-A (100P6Q-A)
|
- |
M3826AMFA-XXXFP/GP
(PDF: 17KB) |
FP: PRQP0100JB-A (100P6S-A)
GP: PLQP0100KB-A (100P6Q-A)
|
- |
3850A |
M38503M2A-XXXSP/FP
(PDF: 25KB) |
SP: PRDP0042BA-A (42P4B)
FP: PRSP0042GA-B (42P2R-E)
|
- |
M38503M4A-XXXSP/FP
(PDF: 25KB) |
SP: PRDP0042BA-A (42P4B)
FP: PRSP0042GA-B (42P2R-E)
|
- |
M38504M6A-XXXSP/FP
(PDF: 12KB) |
SP: PRDP0042BA-A (42P4B)
FP: PRSP0042GA-B (42P2R-E)
|
- |
M38507M8A-XXXSP/FP
(PDF: 12KB) |
SP: PRDP0042BA-A (42P4B)
FP: PRSP0042GA-B (42P2R-E)
|
- |
3851 |
M38513M4-XXXSP/FP
(PDF: 46KB) |
SP: PRDP0042BA-A (42P4B)
FP: PRSP0042GA-B (42P2R-E)
|
- |
M38514M6-XXXSP/FP
(PDF: 46KB) |
SP: PRDP0042BA-A (42P4B)
FP: PRSP0042GA-B (42P2R-E)
|
- |
3874 |
M38747M4T-XXXGP
(PDF: 38KB) |
PRQP0080JA-A (80P6S)
|
- |
M38747M6T-XXXGP
(PDF: 38KB) |
PRQP0080JA-A (80P6S)
|
- |
M38747M8T-XXXGP
(PDF: 38KB) |
PRQP0080JA-A (80P6S)
|
- |
M38747MCT-XXXGP
(PDF: 38KB) |
PRQP0080JA-A (80P6S)
|
- |
M38749EFT-XXXGP
(PDF: 62KB) |
PRQP0080JA-A (80P6S)
|
- |
3886 |
M38867E8A-XXXHP
(PDF: 45KB) |
PLQP0080KB-A (80P6Q-A)
|
- |
M38867M8A-XXXHP
(PDF: 45KB) |
PLQP0080KB-A (80P6Q-A)
|
- |
M38869M8A-XXXHP/GP
(PDF: 45KB) |
HP: PLQP0080KB-A (80P6Q-A)
GP: PRQP0080JA-A (80P6S-A)
|
- |
M38869MCA-XXXHP/GP
(PDF: 47KB) |
HP: PLQP0080KB-A (80P6Q-A)
GP: PRQP0080JA-A (80P6S-A)
|
- |
M38869MFA-XXXHP/GP
(PDF: 45KB) |
HP: PLQP0080KB-A (80P6Q-A)
GP: PRQP0080JA-A (80P6S-A)
|
- |
38C8 |
M38C89MF-XXXFP
(PDF: 14KB) |
PLQP0144KA-A (144P6Q) |
- |
38K0 |
M38K07M4L-XXXFP/HP
(PDF: 28KB) |
FP: PLQP0064GA-A (64P6U-A)
HP: PLQP0064KB-A (64P6Q-A)
|
- |
38K2 |
M38K27M4L-XXXFP/HP
(PDF: 28KB) |
FP: PLQP0064GA-A (64P6U-A)
HP: PLQP0064KB-A (64P6Q-A)
|
- |