The ISL8104 is a 8V to 14V synchronous PWM controller with integrated MOSFET drivers. The controller features the ability to safely start-up into prebiased output loads and provides protection against overcurrent fault events. Overcurrent protection is implemented using top-side MOSFET rDS(ON) sensing, eliminating the need for a current sensing resistor. The ISL8104 employs voltage-mode control with dual-edge modulation to achieve fast transient response. The operating frequency is adjustable from 50kHz to 1. 5MHz with full (0% to 100%) PWM duty cycle capability. The error amplifier features a 15MHz (typ) gain-bandwidth product and 6V/µs slew rate enabling high converter bandwidth. The output voltage of the converter can be regulated to as low as 0. 597V with a tolerance of ±1. 0% over the commercial temperature range (0°C to +70°C), and ±1. 5% over industrial temperature range (-40°C to +85°C). Provided in the QFN package, a SS pin and REFIN pin enable supply sequencing and voltage tracking functionality.

Features

  • +8V ±5% to +14V ±10% Bias Voltage Range
  • 1.5V to 15.4V Input Voltage Range
  • 0.597V Internal Reference Voltage
  • ±1.0% Over the Commercial Temperature Range
  • ±1.5% Over the Industrial Temperature Range
  • Voltage-Mode PWM Control with Dual-Edge Modulation
  • 14V High Speed N-Channel MOSFET Gate Drivers
  • 2.0A Source/3A Sink at 14V Bottom-Side Gate Drive
  • 1.25A Source/2A Sink at 14V Top-Side Gate Drive
  • Fast Transient Response
  • 15MHz (typ) Gain-Bandwidth Error Amplifier with 6V/µs slew rate
  • Full 0% to 100% Duty Cycle Support
  • Programmable Operating Frequency from 50kHz to 1.5MHz
  • Lossless Programmable Overcurrent Protection
  • Top-Side MOSFET's rDS(ON) Sensing
  • ~120ns Blanking Time
  • Sourcing and Sinking Current Capability
  • Support for Start-Up into Prebiased Loads
  • Soft-Start Done and an External Reference Pin for Tracking Applications are Available in the QFN Package
  • Pb-free available (RoHS compliant)

Applications

  • Test and Measurement Instruments
  • Distributed DC/DC Power Architecture
  • Industrial Applications
  • Telecom/Datacom Applications

Product Options

Part Number Part Status Pkg. Type Carrier Type MOQ Buy Sample
Active QFN Tube 75
Availability
Active QFN Reel 6000
Availability
Active SOICN Tube 500
Availability
Active SOICN Reel 2500
Availability
Active QFN Tube 75
Availability
Active QFN Reel 6000
Availability

Documentation & Downloads

Title language Type Format File Size Date
Datasheets & Errata
ISL8104 Datasheet Datasheet PDF 775 KB
User Guides & Manuals
ISL8104EVAL1Z User Guide Manual PDF 1.29 MB
Application Notes & White Papers
Five Easy Steps to Create a Multi-Load Power Solution White Paper PDF 846 KB
AN1681: Grounding Techniques Application Note PDF 509 KB
AN1684: Nonideality of Ground Application Note PDF 397 KB
PCNs & PDNs
PCN15046 - Wafer Fabrication Site Change for Listed Intersil Products - Global Foundry P6 Process transfer to Palm Bay - Phase II Product Change Notice PDF 398 KB
PCN13025 - Alternate Bond Wire Material and Manufacturing Facilities for Assembly of the Listed Intersil DFN/QFN Packaged Products - Advanced Semiconductor Engineering (ASECL) - Chung-Li , Taiwan and STATS ChipPAC (SCM) - Kuala Lumpur, Mal Product Change Notice PDF 106 KB
PCN13009 - Alternate Bond Wire Material and Manufacturing Facilities for Assembly of the Listed Intersil DFN/QFN Packaged Products - Advanced Semiconductor Engineering (ASECL) - Chung-Li (ASECL), Taiwan and STATS ChipPAC (SCM) - Kuala Lump Product Change Notice PDF 173 KB
PCN12068 - SOIC w/ Copper Bond Wire @ ASECL as Alternate Assembly Site Product Change Notice PDF 108 KB
PCN10055 - Alternate Bond Wire Material for Assembly of the Listed Intersil DFN/QFN Packaged Products - STATS ChipPAC Malaysia Product Change Notice PDF 248 KB
Downloads
ISL8104EVAL1Z Design Files Design File ZIP 209 KB
Other
ISL8104 iSim:PE Model Schematic SXSCH 149 KB
PA16061 - Introduce New T-type End Plug for n-SOIC rail (packing tube) Product Advisory PDF 106 KB
PA14042 - Minimum Line Quantity Change Product Advisory PDF 363 KB

Software & Tool Pages

Title Type Description Company
iSim:PE Offline Simulation Tool Simulator iSim Personal Edition (iSim:PE) speeds the design cycle and reduces risk early in any project, identifying parts that can be used in current as well as next-generation designs. Renesas

Boards & Kits

Part Number Title Type Company
ISL8104EVAL1Z Synchronous Buck PWM Controller Evaluation Board Evaluation Renesas