Image
Renesas offers dual channel synchronous-buck PWM controllers featuring our Robust Ripple Regulator (R3) technology that deliver truly superior dynamic response to input voltage and output load transients.
Outputs (Max) (#) |
Phases (Max) |
Input Voltage (Min) (V) |
Input Voltage (Max) (V) |
Output Voltage (Min) (V) |
Output Voltage (Max) (V) |
Bias Voltage Range (V) |
VID |
Droop |
Integrated MOSFET Driver (s) |
Parametric Applications |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||||
Multi-Output Controller with Integrated MOSFET Drivers for AMD SVI Capable Mobile CPUs | 3 | 2 | 5 | 24 | 0.5 | 1.55 | 4.75 - 5.25 | Yes | Yes | Yes | AMD Dual and Single Plane Processors | Standard | 48 | TQFN | |
Multi-Output Controller with Integrated MOSFET Drivers for AMD SVI Capable Mobile CPUs | 3 | 2 | 5 | 24 | 0.5 | 1.55 | 4.75 - 5.25 | Yes | Yes | Yes | AMD Dual and Single Plane Processors | Standard | 48 | TQFN |