ISL9305H

3MHz Dual 1.5A Step-Down Converters and Dual Low-Input LDOs with I2C Compatible Interface

Product Status: Mass Production

OVERVIEW

The ISL9305H is an integrated mini Power Management IC (mini-PMIC) for powering low-voltage microprocessors, or applications using a single Li-Ion or Li-Polymer cell battery to power multiple voltage rails. The ISL9305H integrates two high-efficiency 3MHz synchronous step-down converters (DCD1 and DCD2) and two low-input, low-dropout linear regulators (LDO1 and LDO2).

The 3MHz PWM switching frequency allows the use of very small external inductors and capacitors. Both step-down converters can enter skip mode under light load conditions to further improve the efficiency and maximize the battery life. For noise sensitive applications, they can also be programmed through I2 C interface to operate in forced PWM mode regardless of the load current condition. The I2 C interface supports on-the-fly slew rate control of the output voltage from 0.825V to 3.6V at 25mV/step size for dynamic power saving. Each step-down converter can supply up to 1.5A load current. The default output voltage can be set from 0.8V to VIN using external feedback resistors on the adjustable version, or the ISL9305H can be ordered in factory pre-set voltage options from 0.9V to 3.6V in 50mV step.

The ISL9305H also provides two 300mA low dropout (LDO) regulators. The input voltage range is 1.5V to 5.5V allowing them to be powered from one of the on-chip step-down converters or directly from the battery. The default LDO output comes with factory pre-set fixed output voltage options between 0.9V to 3.3V.

The ISL9305H is available in a 4mmx4mm 16 Ld TQFN package.

KEY FEATURES

    • Dual 1.5A, Synchronous Step-down Converters and Dual 300mA, General-purpose LDOs
    • Input Voltage Range
      - DCD1/DCD2: 2.5V to 5.5V
      - LDO1/LDO2: 1.5V to 5.5V
    • 400kb/s I2C-bus Series Interface Transfers the Control Data Between the Host Controller and the ISL9305
    • Adjustable Output Voltage
      - VODCD1/VODCD2: 0.8V to VIN
    • Fixed Output I2C Programmability
      - At 25mV/Step: 0.825V to 3.6V
    • LDO1/LDO2 Output Voltage I2C Programmability
      - At 50mV/Step: 0.9V to 3.6V
    • 50μA IQ (Typ) with DCD1/DCD2 in Skip Mode; 20μA IQ (Typ) for each Enabled LDO
    • On-the-fly I2C Programming of DC/DC and LDO Output Voltages
    • DCD1/DCD2 I2C Programmable Skip Mode Under Light Load or Forced Fixed Switching Frequency PWM Mode
    • Small, Thin, 4mmx4mm TQFN Package

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL9305H
Basic Information
Production Status
Mass Production
# of Outputs
4
Max # of Phases
1
Topology [Rail 1]
Buck
Input Voltage Min (V) [Rail 1]
2.5
Input Voltage Max (V) [Rail 1]
5.5
Output Voltage Min (V) [Rail 1]
0.8
Output Voltage Max (V) [Rail 1]
5.5
Output Current Max (A) [Rail 1]
1.5
IQ [Rail 1]
50 µA
Switching Freq. (max) (MHz)
3.4
Switching Freq. (min) (MHz)
2.6
Max Duty Cycle (%)
See Datasheet
Qualification Level
Standard
Peak Efficiency (%)
87
POR
Yes
SYNCH Capability
No
Control Type
Current Mode
Switching Frequency Range (MHz)
3000
Can Sample
YES
Temperature Range
-40 to +85

Design Resources and Tools

Selection Tool

 PowerCompass Online Tool

The PowerCompass™ tool helps you find Renesas parts that match your requirements, performs system analysis & more.

Design

Design Tool

 PowerNavigator Software

Configure and monitor digital-DC devices. Easily change features and functions of your power supply design with a simple GUI.

Design

Simulation Tool

iSim Online Designer

Select supporting components, build your schematic and validate your power management and op amp designs.

Simulate

Cross Reference

Intersil Cross Reference

Cross-reference based on data from industry sources. Support for the online tool has been discontinued, but the data is still available.

Download

Knowledge Base

Switching Regulators FAQs

Find answers to common questions, support articles and development hints.


FAQs

Related Boards and Kits

Related Videos

3:02
Find out how the highly efficient, compact 12V synchronous buck regulator family can meet your power requirements for 12V rails.
9:50
This webinar introduces three buck-boost regulators in QFN packages, ISL91127IR, ISL91107IR and ISL9120IR, for battery-powered portable devices.
3:57
This webinar introduces the ISL85003 and ISL85003A synchronous buck (step-down) regulators with integrated high-side and low-side FETs.
11:01
This webinar introduces the ISL78233, ISL78234 and ISL78235 automotive grade synchronous buck regulators for point-of-load applications.
3:02
Find out how the highly efficient, compact 12V synchronous buck regulator family can meet your power requirements for 12V rails.
9:50
This webinar introduces three buck-boost regulators in QFN packages, ISL91127IR, ISL91107IR and ISL9120IR, for battery-powered portable devices.
3:57
This webinar introduces the ISL85003 and ISL85003A synchronous buck (step-down) regulators with integrated high-side and low-side FETs.
11:01
This webinar introduces the ISL78233, ISL78234 and ISL78235 automotive grade synchronous buck regulators for point-of-load applications.
3:02
Find out how the highly efficient, compact 12V synchronous buck regulator family can meet your power requirements for 12V rails.
9:50
This webinar introduces three buck-boost regulators in QFN packages, ISL91127IR, ISL91107IR and ISL9120IR, for battery-powered portable devices.
3:57
This webinar introduces the ISL85003 and ISL85003A synchronous buck (step-down) regulators with integrated high-side and low-side FETs.
11:01
This webinar introduces the ISL78233, ISL78234 and ISL78235 automotive grade synchronous buck regulators for point-of-load applications.

Action Needed