OVERVIEW
The EL7532 is a synchronous, integrated FET 2A step-down regulator with internal compensation. It operates with an input voltage range from 2.5V to 5.5V, which accommodates supplies of 3.3V, 5V, or a single Li-Ion battery source. The output can be externally set from 0.8V to VIN with a resistive divider.
The EL7532 features PWM mode control. The operating frequency is typically 1.5MHz. Additional features include a 100ms Power-On-Reset output, <1µA shut-down current and over-temperature protection.
The EL7532 is available in the 10-pin MSOP package, making the entire converter occupy less than 0.18 in2 of PCB area with components on one side only. The package is specified for operation over the full -40°C to +85°C temperature range.
The EL7532 features PWM mode control. The operating frequency is typically 1.5MHz. Additional features include a 100ms Power-On-Reset output, <1µA shut-down current and over-temperature protection.
The EL7532 is available in the 10-pin MSOP package, making the entire converter occupy less than 0.18 in2 of PCB area with components on one side only. The package is specified for operation over the full -40°C to +85°C temperature range.
KEY FEATURES
- 2A continuous current (from -40°C to +85°C)
- Less than 0.18in2 footprint for the complete 2A converter
- Max height 1.1mm MSOP10
- 1.5MHz (typ.) switching frequency
- 100ms Power-On-Reset output (POR)
- Internally-compensated voltage mode controller
- Up to 94% efficiency
- <1µA shut-down current
- Over-temperature protection
- Pb-free available (RoHS compliant)
BLOCK DIAGRAM

PARAMETRICS
Parameters
EL7532
Basic Information
Production Status
Mass Production
Topology
Buck
# of Outputs
1
Input Voltage Min (V)
2.5
Input Voltage Max (V)
5.5
Output Voltage Min (V)
0.8
Output Voltage Max (V)
5.5
Output Current Max (A)
2
IQ
500 µA
Switching Freq. (max) (MHz)
1.5
Switching Freq. (min) (MHz)
1.5
Max Duty Cycle (%)
See Datasheet
Qualification Level
Standard
Peak Efficiency (%)
94
POR
Yes
Control Type
Voltage Mode
Switching Frequency Range (MHz)
1.5
Temperature Range
-40 to +85