OVERVIEW
The EL7530 is a synchronous, integrated FET 600mA step-down regulator with internal compensation. It operates with an input voltage range from 2.5V to 5.5V, which accommodates supplies of 3.3V, 5V, or a Li-Ion battery source. The output can be externally set from 0.8V to VIN with a resistive divider.
The EL7530 features automatic PFM/PWM mode control, or PWM mode only. The PWM frequency is typically 1.4MHz and can be synchronized up to 12MHz. The typical no load quiescent current is only 120µA. Additional features include a Power-Good output, <1µA shut-down current, short-circuit protection, and over-temperature protection.
The EL7530 is available in the 10-pin MSOP package, making the the entire converter occupy less than 0.18n2 of PCB area with components on one side only. The 10-pin MSOP package is specified for operation over the full -40°C to +85°C temperature range.
The EL7530 features automatic PFM/PWM mode control, or PWM mode only. The PWM frequency is typically 1.4MHz and can be synchronized up to 12MHz. The typical no load quiescent current is only 120µA. Additional features include a Power-Good output, <1µA shut-down current, short-circuit protection, and over-temperature protection.
The EL7530 is available in the 10-pin MSOP package, making the the entire converter occupy less than 0.18n2 of PCB area with components on one side only. The 10-pin MSOP package is specified for operation over the full -40°C to +85°C temperature range.
KEY FEATURES
- Less than 0.18in2 footprint for the complete 600mA converter
- Components on one side of PCB
- Max height 1.1mm MSOP10
- Power-Good (PG) output
- Internally-compensated voltage mode controller
- Up to 95% efficiency
- <1µA shut-down current
- 120µA quiescent current
- Overcurrent and over-temperature protection
- External synchronizable up to 12MHz
- Pb-Free plus anneal available (RoHS compliant)
BLOCK DIAGRAM

PARAMETRICS
Parameters
EL7530
Basic Information
Production Status
Mass Production
Topology
Buck
# of Outputs
1
Input Voltage Min (V)
2.5
Input Voltage Max (V)
5.5
Output Voltage Min (V)
0.8
Output Voltage Max (V)
5.5
Output Current Max (A)
0.6
IQ
120 µA
Switching Freq. (max) (MHz)
1.5
Switching Freq. (min) (MHz)
1.5
Max Duty Cycle (%)
See Datasheet
Qualification Level
Standard
Peak Efficiency (%)
94
POR
No
SYNCH Capability
Yes
Control Type
Voltage Mode
Switching Frequency Range (MHz)
1.5
Can Sample
YES
Temperature Range
-40 to +85