ISL62870

PWM DC/DC Voltage Regulator Controller

Product Status: Mass Production

OVERVIEW

The ISL62870 IC is a Single-Phase Synchronous-Buck PWM voltage regulator featuring Intersil's Robust Ripple Regulator (R3 ) Technology™. The ISL62870 provides a low cost solution for compact high performance applications.The wide 3.3V to 25V input voltage range is ideal for systems that run on battery or AC adapter power sources. Resistor programmed output voltage setpoint and capacitor programmed soft-start delay allow for fast and easy implementation. Robust integrated MOSFET drivers and Schottky bootstrap diode reduce the implementation area and lower component cost.

Intersil's R3 Technology™ combines the best features of both fixed-frequency and hysteretic PWM control. The PWM frequency is 300kHz during static operation, becoming variable during changes in load, setpoint voltage, and input voltage when changing between battery and AC adapter power. The modulators ability to change the PWM switching frequency during these events in conjunction with external loop compensation produces superior transient response. For maximum efficiency, the converter automatically enters diode-emulation mode (DEM) during light-load conditions such as system standby.

KEY FEATURES

  • Input Voltage Range: 3.3V to 25V
  • Output Voltage Range: 0.5V to 3.3V
  • Output Load to 30A
  • Simple Resistor Programming for Output Voltage
  • ±0.75% System Accuracy: -10°C to +100°C
  • Capacitor Programming for Soft-Start Delay
  • Fixed 300kHz PWM Frequency in Continuous Conduction
  • External Compensation Affords Optimum Control Loop Tuning
  • Automatic Diode Emulation Mode for Highest Efficiency
  • Integrated High-Current MOSFET Drivers and Schottky Boot-Strap Diode for Optimal Efficiency
  • Choice of Overcurrent Detection Schemes
  • Lossless Inductor DCR Current Sensing
  • Precision Resistive Current Sensing
  • Power-Good Monitor for Soft-Start and Fault Detection
  • Fault Protection
  • Undervoltage
  • Overvoltage
  • Overcurrent (DCR-Sense or Resistive-Sense Capability)
  • Over-Temperature Protection
  • Fault Identification by PGOOD Pull-Down Resistance
  • Pb-Free (RoHS Compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL62870
Basic Information
Production Status
Mass Production
Input Voltage Min (V)
3.3
Input Voltage Max (V)
25
Output Voltage Min (V)
0.5
Output Voltage Max (V)
3.3
Recommended Output Current Range (A)
30
VBIAS (min)
4.75 V
VBIAS (max) (V)
5.25
IS (min)
1 µA
IS (typ)
1.1 mA
Parametric Applications
GPU core power, I/O Controller Hub, Memory Controller Hub
Qualification Level
Standard
VID
Yes
Bias Voltage Range (V)
5
Can Sample
YES
Temperature Range
-10 to +100

Action Needed