ISL9444

Triple, 180° Out-of-Phase, Synchronous Step-Down PWM Controller

Product Status: Mass Production

OVERVIEW

The ISL9444 is a triple-output synchronous buck controller that integrates three PWM controllers which are fully featured and designed to provide multi-rail power for use in products such as cable and satellite set-top boxes, VoIP gateways, cable modems, and other home connectivity products as well as a variety of industrial and general purpose applications. Each output is adjustable down to 0.7V. The PWMs are synchronized at 180° out-of-phase, thus reducing the input RMS current and ripple voltage.

The ISL9444 offers independent power-good indicators, programmable soft-start and tracking functions for ease of supply rail sequencing and integrated UV/OV/OC/OT protections in a space conscious 5mmx5mm QFN package.

Switching frequency can be set between 200kHz and 1200kHz using a resistor. The ISL9444 can be synchronized to another ISL9444 to reduce any beat frequency.

The ISL9444 utilizes internal loop compensation to keep minimum peripheral components for a compact design and a low total solution cost. These devices are implemented with current mode control with feed-forward to cover various applications even with fixed internal compensations.

KEY FEATURES

  • Three Integrated Synchronous Buck PWM Controllers
  • Internal Bootstrap Diodes
  • Independent Programmable Output Voltage
  • Independent Power-Good Indicators, Soft-Starting and Tracking
  • Power Failure Monitor
  • Light Load Efficiency Enhancement
  • Low Ripple Diode Emulation Mode with Pulse Skipping
  • Supports Pre-Biased Output
  • Programmable Frequency: 200kHz to 1200kHz
  • Adaptive Shoot-through Protection
  • Out-of-Phase Switching (0°/180°/0°)
  • No External Current Sense Resistor
  • Uses Lower MOSFET’s rDS(ON)
  • Complete Protection
  • Overcurrent, Overvoltage, Over-Temperature
  • Wide Input Voltage Range: 4.5V to 28V
  • Pb-Free (RoHS Compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL9444
Basic Information
Production Status
Mass Production
Max # of Outputs
3
Input Voltage Min (V)
4.5
Input Voltage Max (V)
26
Output Voltage Min (V)
0.7
Output Voltage 1 Max (V)
26
Output Current 1 Max (A)
20
Switching Frequency (kHz)
200 to 1200
Bias Voltage (VCC) (V)
5
Output Current 2 Max (A)
20
Output Voltage 2 Max (V)
26
Output Voltage 3 Max (V)
26
Linear Output
Yes
DDR Capable
No
Qualification Level
Standard
Bias Voltage Range (V)
5
Temperature Range
See Datasheet

Action Needed