ISL6308A

Three-Phase Buck PWM Controller with High Current Integrated MOSFET Drivers

OVERVIEW

The ISL6308A is a three-phase PWM control IC with integrated MOSFET drivers. It provides a precision voltage regulation system for multiple applications including, but not limited to, high current low voltage point-of-load converters, embedded applications and other general purpose low voltage medium to high current applications.The integration of power MOSFET drivers into the controller IC marks a departure from the separate PWM controller and driver configuration of previous multi-phase product families. By reducing the number of external parts, this integration allows for a cost and space saving power management solution.

Output voltage can be programmed using the on-chip DAC or an external precision reference. A two bit code programs the DAC reference to one of 4 possible values (0.6V, 0.9V,1.2V and 1.5V). A unity gain, differential amplifier is provided for remote voltage sensing, compensating for any potential difference between remote and local grounds. The output voltage can also be offset through the use of single external resistor. An optional droop function is also implemented and can be disabled for applications having less stringent output voltage variation requirements or experiencing less severe step loads.

A unique feature of the ISL6308A is the combined use of both DCR and rDS(ON) current sensing. Load line voltage positioning and overcurrent protection are accomplished through continuous inductor DCR current sensing, while rDS(ON) current sensing is used for accurate channel-current balance. Using both methods of current sampling utilizes the best advantages of each technique.

Protection features of this controller IC include a set of sophisticated overvoltage and overcurrent protection. Overvoltage results in the converter turning the lower MOSFETs ON to clamp the rising output voltage and protect the load. An OVP output is also provided to drive an optional crowbar device. The overcurrent protection level is set through a single external resistor. Other protection features include protection against an open circuit on the remote sensing inputs. Combined, these features provide advanced protection for the output load.

KEY FEATURES

  • Integrated Multi-Phase Power Conversion
  • 1-, 2-, or 3-Phase Operation
  • Precision Output Voltage Regulation
  • Differential Remote Voltage Sensing
  • ±0.8% System Accuracy Over-Temperature (for REF=0.6V and 0.9V)
  • ±0.5% System Accuracy Over-Temperature (for REF=1.2V and 1.5V)
  • Usable for Output Voltages not Exceeding 2.3V
  • Adjustable Reference-Voltage Offset
  • Precision Channel Current Sharing
  • Uses Loss-Less rDS(ON) Current Sampling
  • Optional Load Line (Droop) Programming
  • Uses Loss-Less Inductor DCR Current Sampling
  • Variable Gate-Drive Bias - 5V to 12V
  • Internal or External Reference Voltage Setting
  • On-Chip Adjustable Fixed DAC Reference Voltage with 2-bit Logic Input Selects from Four Fixed Reference Voltages (0.6V, 0.9V, 1.2V, 1.5V)
  • Reference can be Changed Dynamically
  • Can use an External Voltage Reference
  • Overcurrent Protection
  • Multi-tiered Overvoltage Protection
  • OVP Pin to Drive Optional Crowbar Device
  • Selectable Operation Frequency up to 1.5MHz per Phase
  • Digital Soft-Start
  • Capable of Start-up in a Pre-Biased Load
  • Pb-Free (RoHS Compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL6308A
Basic Information
Production Status
Mass Production
Max # of Outputs
1
Max # of Phases
3
Input Voltage Min (V)
5
Input Voltage Max (V)
12
Output Voltage Min (V)
0.6
Output Voltage Max (V)
2.3
Output Current Max (A)
100
Bias Voltage Range (V)
4.75 to 5.25
VID
No VID
Parametric Applications
High Current DDR/Chipset core voltage regulators | High Current, Low voltage DC/DC converters | High Current, Low voltage FPGA/ASIC DC/DC converters
Qualification Level
Standard
Droop
Yes
Integrated MOSFET Driver (s)
Yes
Can Sample
YES
Temperature Range
-40 to +85

Confirm below disclaimers

Input Renesas account name and password