ISL8204M

Complete High Efficiency DC/DC Power Module

Product Status: Mass Production

OVERVIEW

The ISL8204M, ISL8206M is a family of pin-compatible power modules to the ISL8201M. These are simple and easy to use, high power DC/DC modules and are ideal for a wide variety of applications. The ISL820xM family of high current DC/DC step-down modules virtually eliminate design and manufacturing risks while dramatically improving time to market.

The simplicity is in the family's "Off The Shelf" unassisted implementation. All you need is the ISL820xM for the current requirement of your design, bulk input and output capacitors and one resistor, to program the output voltage, and you have a complete high current power design ready for your market.

This family of buck converters is packaged in a thermally enhanced compact (15mmx15mm) overmolded QFN Package that operates without a heatsink, even at full load over temperature. The package supports simple, reliable, automated assembly using standard surface mount equipment while making it easy to probe to all pins. The lack of a required heat dissipation layer, provides easy access to all pins and the limited number of the external components reduce the PCB to a component layer and a simple ground layer.

Additionally, each IC in the family is footprint compatible, making it easy to change your design to meet different power needs without changing your layout. One simple layout fits all.

KEY FEATURES

  • Complete switch mode power supply in one package
  • ISL8204M - 4A with, 6.6A Peak
  • ISL8206M - 6A with, 8.8A Peak
  • Single resistor sets VOUT +0.6V up to +6V at ±1%
  • Up to 95% efficiency
  • Overcurrent protection
  • Internal soft-start with pre-bias output start-up
  • Wide input voltage range from 1VDC to 20VDC
  • Fast transient response

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL8204M
Basic Information
Production Status
Mass Production
iSim Model
YES
Input Voltage Min (V)
1
Input Voltage Max (V)
20
Output Voltage Min (V)
0.6
Output Voltage Max (V)
6
Output Current Max (A)
4
IQ
13 mA
Peak Efficiency (%)
95
POR
No
Switching Freq. (max) (MHz)
0.6
Switching Freq. (min) (MHz)
0.6
Control Type
Voltage Mode
SYNCH Capability
No
Current Sharing
No
Tracking
No
Digital
No
Qualification Level
Standard
Configuration
Load
PVin_max (V)
14.4
PVin_min (V)
4.5
Switching Frequency Range (MHz)
0.6
Can Sample
YES
Temperature Range
-40 to +85

Design Resources and Tools

Design Tool

 PowerNavigator Software

Configure and monitor digital-DC devices. Easily change features and functions of your power supply design with a simple GUI.

Design

Simulation Tool

iSim Online Designer

Select supporting components, build your schematic and validate your power management and op amp designs.

Simulate

Selection Tool

 PowerCompass Online Tool

The PowerCompass™ tool helps you find Renesas parts that match your requirements, performs system analysis & more.

Design

Knowledge Base

Power Modules FAQs

Find answers to common questions, support articles and development hints.


FAQs

Featured White Papers

Power Modules Achieve Superior Load Transient Response

Power Modules Achieve Superior Load Transient Response

Learn how Renesas power modules meet the transient requirements of high-performance microprocessors and memory cards in power supplies.

Related Videos

3:53
Learn how the ISL8215M power module delivers the highest power density while providing a fully integrated solution for the fastest time to market.
7:36
This webinar reviews some of the key specifications of the ISL8215M, a high power density and high conversion efficiency power module.
5:39
This video demonstrates the ISL8202M and ISL8205M power modules' better efficiency and lower power consumption at light-load.
13:57
Learn about the feature set, performance and applications of the ISL8202M and ISL8205M DC to DC step-down power modules.
3:53
Learn how the ISL8215M power module delivers the highest power density while providing a fully integrated solution for the fastest time to market.
7:36
This webinar reviews some of the key specifications of the ISL8215M, a high power density and high conversion efficiency power module.
5:39
This video demonstrates the ISL8202M and ISL8205M power modules' better efficiency and lower power consumption at light-load.
13:57
Learn about the feature set, performance and applications of the ISL8202M and ISL8205M DC to DC step-down power modules.
3:53
Learn how the ISL8215M power module delivers the highest power density while providing a fully integrated solution for the fastest time to market.
7:36
This webinar reviews some of the key specifications of the ISL8215M, a high power density and high conversion efficiency power module.
5:39
This video demonstrates the ISL8202M and ISL8205M power modules' better efficiency and lower power consumption at light-load.
13:57
Learn about the feature set, performance and applications of the ISL8202M and ISL8205M DC to DC step-down power modules.

Industry-Leading 10A and 15A Fully Encapsulated PMBus Power Modules

The ISL828xM hybrid digital and ISL821xM analog power modules feature integrated LDOs that enable single-supply operation. They leverage Renesas’ patented R4™ high-speed control loop architecture with inherent line voltage feed-forward, providing designers a unique combination of ultra-fast load transient response and high noise immunity. Their proprietary Grid HDA package offers unmatched electrical and thermal performance through a single-layer conductive package substrate that efficiently transfers heat from the module to the system board, and dissipates it without requiring airflow or heatsinks – even under heavy load conditions.

Key Features of the Newest Power Module Family

Parameters ISL8282M ISL8280M ISL8212M ISL8210M
Load Current (A) 15 10 15 10
Minimum VIN (V) 4.5 4.5 4.5 4.5
Maximum VIN (V) 16.5 16.5 16.5 16.5
Minimum VOUT (V) 0.5 0.5 0.5 0.5
Maximum VOUT (V) 5 5 5 5
Peak Efficiency (%) 95.2 95.2 95.2 95.2
POR Yes Yes Yes Yes
Minimum Switching Frequency (kHz) 255 255 255 255
Maximum Switching Frequency (kHz) 1130 1130 1130 1130
Control Type R4 R4 R4 R4
Sync Capability No No No No
Load Sharing No No No No
PMBus Yes Yes No No

Action Needed