ISL8203M

Dual 3A/Single 6A Step-Down DC/DC Power Module

Product Status: Mass Production

OVERVIEW

The ISL8203M is an integrated step-down power module rated for dual 3A output current or 6A current sharing operation. Optimized for generating low output voltages down to 0.8V, the ISL8203M is ideal for any low power low voltage applications. The supply voltage range is from 2.85V to 6V. The two channels are 180° out-of-phase for input RMS current and EMI reduction. Each channel is capable of 3A output current. They can be combined to form a single 6A output in current sharing mode. While in current sharing mode, the interleaving of the two channels reduces input and output voltage ripple.

The ISL8203M offers an independent Power-Good (PG) signal for each channel. When shut down, the ISL8203M discharges the output capacitor. Other features include internal digital soft-start, enable for power sequence, overcurrent protection and over-temperature protection.

The ISL8203M integrates a PWM controller, synchronous switching MOSFETs, inductors and passive components to maximize efficiency and minimize external component count. The ISL8203M is available in a thermally-enhanced, compact QFN package.

KEY FEATURES

  • Dual 3A and single 6A switching power supply
  • High efficiency, up to 95%
  • Input voltage range: 2.85V to 6V
  • Output voltage range: 0.8V to 5V
  • Internal digital soft-start: 1.5ms
  • External synchronization up to 4MHz
  • Compact size: 9.0mmx6.5mmx1.83mm
  • Peak current limiting and hiccup mode short-circuit protection
  • Overcurrent protection

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL8203M
Basic Information
Production Status
Mass Production
iSim Model
YES
Input Voltage Min (V)
2.85
Input Voltage Max (V)
6
Output Voltage Min (V)
0.8
Output Voltage Max (V)
5
Output Current Max (A)
6
IQ
13 mA
Peak Efficiency (%)
95
POR
No
Switching Freq. (max) (MHz)
4
Switching Freq. (min) (MHz)
2.64
Control Type
Current Mode
SYNCH Capability
Yes
Current Sharing
Yes
Tracking
No
Digital
No
Qualification Level
Standard
Configuration
Normal
PVin_max (V)
6
PVin_min (V)
2.85
Switching Frequency Range (MHz)
2.64 to 4
Can Sample
YES
Temperature Range
-40 to +85

Design Resources and Tools

Design Tool

 PowerNavigator Software

Configure and monitor digital-DC devices. Easily change features and functions of your power supply design with a simple GUI.

Design

Simulation Tool

iSim Online Designer

Select supporting components, build your schematic and validate your power management and op amp designs.

Simulate

Selection Tool

 PowerCompass Online Tool

The PowerCompass™ tool helps you find Renesas parts that match your requirements, performs system analysis & more.

Design

Knowledge Base

Power Modules FAQs

Find answers to common questions, support articles and development hints.


FAQs

Featured White Papers

Power Modules Achieve Superior Load Transient Response

Power Modules Achieve Superior Load Transient Response

Learn how Renesas power modules meet the transient requirements of high-performance microprocessors and memory cards in power supplies.

Related Videos

3:53
Learn how the ISL8215M power module delivers the highest power density while providing a fully integrated solution for the fastest time to market.
7:36
This webinar reviews some of the key specifications of the ISL8215M, a high power density and high conversion efficiency power module.
5:39
This video demonstrates the ISL8202M and ISL8205M power modules' better efficiency and lower power consumption at light-load.
13:57
Learn about the feature set, performance and applications of the ISL8202M and ISL8205M DC to DC step-down power modules.
3:53
Learn how the ISL8215M power module delivers the highest power density while providing a fully integrated solution for the fastest time to market.
7:36
This webinar reviews some of the key specifications of the ISL8215M, a high power density and high conversion efficiency power module.
5:39
This video demonstrates the ISL8202M and ISL8205M power modules' better efficiency and lower power consumption at light-load.
13:57
Learn about the feature set, performance and applications of the ISL8202M and ISL8205M DC to DC step-down power modules.
3:53
Learn how the ISL8215M power module delivers the highest power density while providing a fully integrated solution for the fastest time to market.
7:36
This webinar reviews some of the key specifications of the ISL8215M, a high power density and high conversion efficiency power module.
5:39
This video demonstrates the ISL8202M and ISL8205M power modules' better efficiency and lower power consumption at light-load.
13:57
Learn about the feature set, performance and applications of the ISL8202M and ISL8205M DC to DC step-down power modules.

Industry-Leading 10A and 15A Fully Encapsulated PMBus Power Modules

The ISL828xM hybrid digital and ISL821xM analog power modules feature integrated LDOs that enable single-supply operation. They leverage Renesas’ patented R4™ high-speed control loop architecture with inherent line voltage feed-forward, providing designers a unique combination of ultra-fast load transient response and high noise immunity. Their proprietary Grid HDA package offers unmatched electrical and thermal performance through a single-layer conductive package substrate that efficiently transfers heat from the module to the system board, and dissipates it without requiring airflow or heatsinks – even under heavy load conditions.

Key Features of the Newest Power Module Family

Parameters ISL8282M ISL8280M ISL8212M ISL8210M
Load Current (A) 15 10 15 10
Minimum VIN (V) 4.5 4.5 4.5 4.5
Maximum VIN (V) 16.5 16.5 16.5 16.5
Minimum VOUT (V) 0.5 0.5 0.5 0.5
Maximum VOUT (V) 5 5 5 5
Peak Efficiency (%) 95.2 95.2 95.2 95.2
POR Yes Yes Yes Yes
Minimum Switching Frequency (kHz) 255 255 255 255
Maximum Switching Frequency (kHz) 1130 1130 1130 1130
Control Type R4 R4 R4 R4
Sync Capability No No No No
Load Sharing No No No No
PMBus Yes Yes No No

Action Needed