ISL8201M

10A, High Efficiency DC/DC Module

Product Status: Mass Production

OVERVIEW

The ISL8201M is a 20V, 10A output current, variable output step-down power supply. Included in the 15mmx15mm package is a high performance PWM controller switching at 600kHz, power MOSFETs, an inductor, and all the passive components required for complete DC/DC power solution. The ISL8201M operates over an input voltage range of 1V to 20V and supports an output voltage range of 0.6V to 5V, which is set by a single dividing resistor. This high efficiency power module is capable of delivering 10A (17A peak) output with up to 95% efficiency, needing no heat sinks or airflow to meet power specifications. Only bulk input and output capacitors are needed to finish the design. Utilizing voltage-mode control, the output voltage can be precisely regulated to as low as 0.6V with up to ±1% output voltage regulation. The ISL8201M also features internal compensation, internal soft-start, auto-recovery overcurrent protection, an enable option, and pre-biased output start-up capability.

The ISL8201M is packaged in a thermally enhanced, compact (15mmx15mm) and low profile (3.5mm) overmolded QFN Package Module suitable for automated assembly by standard surface mount equipment. The ISL8201M is RoHS compliant.

KEY FEATURES

  • Complete Switch Mode Power Supply
  • Bias Voltage Range from +4.5 to +14.4V
  • Wide Input Voltage Range from 1V up to 20V
  • 10A DC Output Current, 17A Peak Output Current
  • Adjustable +0.6V to +5V Output Range
  • Up to 95% Efficiency
  • Simple Voltage Mode Control
  • Fixed 600kHz Switching Frequency
  • Fast Transient Response
  • Enable Function Option
  • Pre-biased Output Start-up Capability
  • Internal Soft-Start
  • Overcurrent Protection by Low-Side MOSFET rDS(ON) Sensing (Non-Latching, Auto-Recovery)
  • Small Footprint, Low Profile Surface Mount QFN Package (15mmx15mmx3.5mm)
  • RoHS Compliant

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL8201M
Basic Information
Production Status
Mass Production
iSim Model
YES
Input Voltage Min (V)
1
Input Voltage Max (V)
20
Output Voltage Min (V)
0.6
Output Voltage Max (V)
5
Output Current Max (A)
10
IQ
10 mA
Peak Efficiency (%)
95
POR
No
Switching Freq. (max) (MHz)
0.6
Switching Freq. (min) (MHz)
0.6
Control Type
Voltage Mode
SYNCH Capability
No
Current Sharing
No
Tracking
No
Digital
No
Qualification Level
Standard
Configuration
Load
PVin_max (V)
14.4
PVin_min (V)
4.5
Switching Frequency Range (MHz)
0.6
Can Sample
YES
Temperature Range
-40 to +85

Design Resources and Tools

Design Tool

 PowerNavigator Software

Configure and monitor digital-DC devices. Easily change features and functions of your power supply design with a simple GUI.

Design

Simulation Tool

iSim Online Designer

Select supporting components, build your schematic and validate your power management and op amp designs.

Simulate

Selection Tool

 PowerCompass Online Tool

The PowerCompass™ tool helps you find Renesas parts that match your requirements, performs system analysis & more.

Design

Knowledge Base

Power Modules FAQs

Find answers to common questions, support articles and development hints.


FAQs

Featured White Papers

Power Modules Achieve Superior Load Transient Response

Power Modules Achieve Superior Load Transient Response

Learn how Renesas power modules meet the transient requirements of high-performance microprocessors and memory cards in power supplies.

Related Videos

3:53
Learn how the ISL8215M power module delivers the highest power density while providing a fully integrated solution for the fastest time to market.
7:36
This webinar reviews some of the key specifications of the ISL8215M, a high power density and high conversion efficiency power module.
5:39
This video demonstrates the ISL8202M and ISL8205M power modules' better efficiency and lower power consumption at light-load.
13:57
Learn about the feature set, performance and applications of the ISL8202M and ISL8205M DC to DC step-down power modules.
3:53
Learn how the ISL8215M power module delivers the highest power density while providing a fully integrated solution for the fastest time to market.
7:36
This webinar reviews some of the key specifications of the ISL8215M, a high power density and high conversion efficiency power module.
5:39
This video demonstrates the ISL8202M and ISL8205M power modules' better efficiency and lower power consumption at light-load.
13:57
Learn about the feature set, performance and applications of the ISL8202M and ISL8205M DC to DC step-down power modules.
3:53
Learn how the ISL8215M power module delivers the highest power density while providing a fully integrated solution for the fastest time to market.
7:36
This webinar reviews some of the key specifications of the ISL8215M, a high power density and high conversion efficiency power module.
5:39
This video demonstrates the ISL8202M and ISL8205M power modules' better efficiency and lower power consumption at light-load.
13:57
Learn about the feature set, performance and applications of the ISL8202M and ISL8205M DC to DC step-down power modules.

Industry-Leading 10A and 15A Fully Encapsulated PMBus Power Modules

The ISL828xM hybrid digital and ISL821xM analog power modules feature integrated LDOs that enable single-supply operation. They leverage Renesas’ patented R4™ high-speed control loop architecture with inherent line voltage feed-forward, providing designers a unique combination of ultra-fast load transient response and high noise immunity. Their proprietary Grid HDA package offers unmatched electrical and thermal performance through a single-layer conductive package substrate that efficiently transfers heat from the module to the system board, and dissipates it without requiring airflow or heatsinks – even under heavy load conditions.

Key Features of the Newest Power Module Family

Parameters ISL8282M ISL8280M ISL8212M ISL8210M
Load Current (A) 15 10 15 10
Minimum VIN (V) 4.5 4.5 4.5 4.5
Maximum VIN (V) 16.5 16.5 16.5 16.5
Minimum VOUT (V) 0.5 0.5 0.5 0.5
Maximum VOUT (V) 5 5 5 5
Peak Efficiency (%) 95.2 95.2 95.2 95.2
POR Yes Yes Yes Yes
Minimum Switching Frequency (kHz) 255 255 255 255
Maximum Switching Frequency (kHz) 1130 1130 1130 1130
Control Type R4 R4 R4 R4
Sync Capability No No No No
Load Sharing No No No No
PMBus Yes Yes No No

Action Needed