The P8800 is a 5W power management IC (PMIC) designed for NVDIMM and general purpose applications. It features three switching regulator channels and one VTT channel that is capable of sourcing and sinking current. It is powered from the PVIN input rail and has slew rate control on the internal input switches to reduce inrush current. The device utilizes an I²C interface for programming the PMIC to meet the specific requirements of the application.
|
|
|
---|---|---|
Type | Title | Date |
End Of Life Notice | PDF 160 KB | |
White Paper | PDF 1.08 MB 简体中文 | |
2 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Carrier Type |
Temp. Grade |
Pb (Lead) Free |
Buy / Sample |
|
---|---|---|---|---|---|---|
Part Number | ||||||
VFQFPN | 40 | Tray | C | Yes | ||
VFQFPN | 40 | Reel | C | Yes | ||
VFQFPN | 40 | Tray | I | Yes | ||
VFQFPN | 40 | Reel | I | Yes |
IDT Announces Industry’s First Power Management IC for DDR4 NVDIMMs | News | Jan 24, 2017 |