ISL80136

40V, Low Quiescent Current, High Accuracy, 50mA Linear Regulator

Product Status: Mass Production

OVERVIEW

The ISL80136 is a high voltage, low quiescent current linear regulator ideally suited for “always-on” and “keep alive” applications. The ISL80136 operates from an input voltage of +6V to +40V under normal operating conditions, consuming only 18µA of quiescent current at no load.

The ISL80136 offers adjustable output voltages from 2.5V to 12V. It features an EN pin that can be used to put the device into a low-quiescent current shutdown mode where it draws only 1.8µA of supply current. The device features over-temperature shutdown and current limit protection.

The ISL80136 is rated across the -40°C to +125°C temperature range and is available in an 8 lead EPSOIC with an exposed pad package.

KEY FEATURES

    • Wide VIN range of 6V to 40V
    • Adjustable output voltage from 2.5V to 12V
    • Ensured 50mA output current
    • Ultra low 18µA typical quiescent current
    • Low 1.8µA of typical shutdown current
    • ±1% accurate voltage reference (over temperature, load)
    • Low dropout voltage of 120mV at 50mA
    • Low 26µVRMS noise
    • 40V tolerant logic level (TTL/CMOS) enable input
    • Stable operation with 10µF output capacitor
    • 5kV ESD HBM rated
    • Thermal shutdown and current limit protection

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL80136
Basic Information
Production Status
Mass Production
Input Voltage Min (V)
6
Input Voltage Max (V)
40
External Bias
No
Output Voltage Min (V)
2.5
Output Voltage Max (V)
12
Fixed Output Voltage Option
No
O/P Voltage Accuracy (%)
±1
Output Current 1 Max (A)
0.05
PSRR (dB)
58
Qualification Level
Standard
IQ
18 µA
Drop Out Voltage Typ (mV)
120 @ 50mA
Enable/Shutdown
Yes
Input Voltage Range (V)
6 to 40
Output Voltage Range (V)
2.5 to 12
Can Sample
YES
Temperature Range
-40 to +125

Action Needed