PFC Controllers
Power Factor Correction Controllers
Renesas' power factor correction (PFC) controller family uses boost topology and are suitable for AC/DC power systems, up to 2kW and over the universal line input. These PFC controller IC's operate in continuous conduction mode (CCM), and the small external components result in a low cost design without sacrificing performance.
Use the following table to identify which Renesas PFC controller will best meet the needs of your next project:
Device Characteristics | ISL6730A | ISL6730B | ISL6730C | ISL6730D | ISL6731A | ISL6731B |
---|---|---|---|---|---|---|
VDD Range | 12~20 | 12~20 | 12~20 | 12~20 | 12~20 | 12~20 |
SW Frequency | 124kHz | 62kHz | 124kHz | 62kHz | 124kHz | 62kHz |
Skip Mode | Fixed | No | Fixed | No | Yes - Programmable | Yes - Programmable |
Package | MSOP-10 | SOIC-14 | ||||
Reference Designs | 85W | 300W | 85W | 300W | 300W 750W |
300W 750W |
Reference Design PCB L×W×H mm3 |
124×80×38 | 124×80×37 | 124×80×38 | 124×80×37 | 124×80×37 (300W) 121×96×38 (750W) |
124×80×37 (300W) 121×96×38 (750W) |
Vout | 390 Vdc | |||||
Vline(rms) | 90~264 Vac |
Family Values
- Uses Proprietary Negative Capacitance Technology
- Best Light Load Performance (Power Factor, THD, Efficiency)
- Frequency Jittering (Lower EMI)
- Intelligent Skip Mode
- Extensive Protection
Applications
- Desktop Computer AC/DC Adaptor
- Laptop Computer AC/DC Adaptor
- TV AC/DC Power Supply
- AC/DC Brick Converters
PFC Controller Reference Designs
Title | Type | Last Updated Date | Size | |
---|---|---|---|---|
ISL6730AEVAL1Z, ISL6730CEVAL1Z User Guide ISL6730AEVZ and ISL6730CEVZ: Boost CCM PFC for 90W Universal Input Adaptors |
14 Jul 2018 | 745 KB | ||
ISL6730BEVAL1Z, ISL6730DEVAL1Z1876 User Guide ISL6730BEVAL1Z and ISL6730DEVAL1Z: Boost CCM PFC for 300W Universal Input Adaptors |
14 Jul 2018 | 562 KB | ||
ISL6731AEVAL2Z User Guide ISL6731AEVAL2Z and ISL6731BEVAL2Z: High Performance Boost CCM PFC Front End for Server Power Applications |
14 Nov 2014 | 611 KB | ||
ISL6731xEVAL1Z User Guide ISL6731AEVAL1Z and ISL6731BEVAL1Z: Boost CCM PFC for 300W Universal Input Adaptors |
14 Nov 2014 | 481 KB |