ZL2102

6A Digital Integrated Synchronous Step-Down DC/DC Regulator with Auto Compensation

Product Status: Mass Production

OVERVIEW

The ZL2102 is an integrated digital power regulator with auto compensation and power management functions in a small package, resulting in a flexible and integrated solution, which can be configured using the PowerNavigator™ graphical user interface. This synchronous buck converter operates from a 4.5V to 14V input supply and provides from 0.54V to 5.5V output voltage at up to 6A.

The ZL2102 can be configured for most applications using only hardware pin straps to adjust switching frequency, output voltage, UVLO, soft-start ramp/delay settings, sequencing options, and SMBus address. For more advanced configurations, the ZL2102 supports over 70 PMBus commands. Output voltage/current is factory calibrated.

Internal synchronous power MOSFETs enable the ZL2102 to deliver continuous loads up to 6A with high efficiency. An internal Schottky bootstrap diode reduces discrete component count. The ZL2102 also supports phase spreading to reduce system input capacitance.

The ZL2102 uses the SMBus™ with PMBus™ protocol for communication with a host controller and the Intersil's proprietary Digital-DC™ bus for interoperability between other Intersil devices.

KEY FEATURES

  • Integrated MOSFET switches
  • 6A continuous output current
  • Adjustable 0.54V to 5.5V output range
  • 4.5V to 14V input range
  • Up to 90% efficiency
  • Auto compensation for fast transient response
  • SMBus compliant serial interface
  • Snapshot™ parametric capture
  • Internal nonvolatile memory
  • Small footprint QFN package (6mmx6mm)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ZL2102
Basic Information
Production Status
Mass Production
Topology
Buck
# of Outputs
1
Input Voltage Min (V)
4.5
Input Voltage Max (V)
14
Output Voltage Min (V)
0.54
Output Voltage Max (V)
5.5
Recommended Output Current Range (A)
6
IQ
15 mA
Switching Freq. (max) (MHz)
1
Switching Freq. (min) (MHz)
0.2
Peak Efficiency (%)
90
POR
Yes
SYNCH Capability
Yes
Control Type
Digital
Qualification Level
Standard
Switching Frequency Range (MHz)
0.2 to 1.0
Temperature Range
-40 to +85

Action Needed