ISL62883C

Request Full Datasheet

Multiphase PWM Regulator for IMVP-6.5 Mobile CPUs and GPUs

Product Status: Mass Production

OVERVIEW

The ISL62883C is a multiphase PWM buck regulator for microprocessor or graphics processor core power supply. The multiphase buck converter uses interleaved phases to reduce the total output voltage ripple with each phase carrying a portion of the total load current, providing better system performance, superior thermal management, lower component cost, reduced power dissipation, and smaller implementation area. The ISL62883C uses two integrated gate drivers and an external gate driver to provide a complete solution. The PWM modulator is based on the Intersil Robust Ripple Regulator (R3™) technology. Compared with traditional modulators, the R3 modulator commands variable switching frequency during load transients, achieving faster transient response. With the same modulator, the switching frequency is reduced at light load, increasing the regulator efficiency.

The ISL62883C can be configured as a CPU or graphics Vcore controller and is fully compliant with Intel IMVP-6.5 specifications. It responds to PSI# and DPRSLPVR signals by adding or dropping PWM3 and Phase 2 respectively, adjusting the overcurrent protection threshold accordingly, and entering and exiting Diode Emulation mode. It reports the regulator output current through the IMON pin. It senses the current by using either a discrete resistor or inductor DCR whose variation over temperature can be thermally compensated by a single NTC thermistor. It uses differential remote voltage sensing to accurately regulate the processor die voltage. The adaptive body diode conduction time reduction function minimizes the body diode conduction loss in Diode Emulation mode. User-selectable overshoot reduction function offers an option to aggressively reduce the output capacitors as well as the option to disable it for users concerned about increased system thermal stress. In 2-phase configuration, the ISL62883C offers the FB2 function to optimize 1-Phase performance.

KEY FEATURES

  • Programmable 1, 2-, or 3-phase CPU or GPU mode of operation
  • Precision multiphase core voltage regulation
  • 0.5% system accuracy over-temperature
  • Enhanced load line accuracy
  • Microprocessor voltage identification input
  • 7-Bit VID input, 0V to 1.500V in 12.5mV steps
  • Supports VID changes on-the-fly
  • Supports multiple current sensing methods
  • Lossless inductor DCR current sensing
  • Precision resistor current sensing
  • Supports PSI# and DPRSLPVR modes
  • Superior noise immunity and transient response
  • Current monitor and thermal monitor
  • Differential remote voltage sensing
  • High efficiency across entire load range
  • Two integrated gate drivers
  • Excellent dynamic current balance
  • FB2 function optimizes 1-phase mode performance
  • Adaptive body diode conduction time reduction
  • User-selectable overshoot reduction function
  • Small footprint 40 Ld 5x5 TQFN packages
  • Pb-free (RoHS compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL62883C
Basic Information
Production Status
Mass Production
Max # of Outputs
1
Max # of Phases
3
Input Voltage Min (V)
5
Input Voltage Max (V)
21
Output Voltage Min (V)
0.75
Output Voltage Max (V)
1.5
Output Current Max (A)
90
Bias Voltage Range (V)
4.75 to 5.25
VID
Yes
Parametric Applications
IMVP-6.5
Qualification Level
Standard
Droop
Yes
Integrated MOSFET Driver (s)
Yes
Can Sample
YES
Temperature Range
-40 to +100

Action Needed