RJK5031DPD

Nch Single Power MOSFET 500V 3A 3200mohm MP-3A/TO-252

Support for high-efficiency drive and low heat design

Device is no longer available or supported, and production has been discontinued.

OVERVIEW

  • MOSFETs suitable for switching (motor drive, etc.) and load switch applications
  • Low on-resistance, high-speed switching, and high-robustness

PARAMETRICS

Parameters
RJK5031DPD
Basic Information
Production Status
EOL
PLP
-
Package Type
MP-3A/TO-252
Nch/Pch
Nch
Number of Channels
Single
VDSS (V) max.
500
ID (A)
3
RDS (ON) (mohm) max. @10V or 8V
3200
Ciss (pF) typ.
280
Vgs (off) (V) max.
4.5
VGSS (V)
30
Pch (W)
40.3
Application
Industrial, Consumer Use
Mounting Type
Surface Mount

You can find an explanation of orderable part numbers here.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.