N0603N

Nch Single Power MOSFET 60V 100A 4.6mohm TO-262

Support for high-efficiency drive and low heat design

Recommended Product
N0603N-S23-AY
Production Status
Mass Production

OVERVIEW

The N0603N is N-channel MOS Field Effect Transistor designed for high current switching applications.

KEY FEATURES

    • Low on-state resistance
      RDS(on) = 4.6 mΩ MAX. (VGS = 10 V, ID = 50 A)
    • Low input capacitance
      Ciss = 7730 pF TYP. (VDS = 25 V, VGS = 0 V)
    • High current
      ID(DC) = ±100 A
    • RoHS Compliant

PARAMETRICS

Parameters
N0603N
Basic Information
Production Status
Mass Production
PLP
PLP (Refer to Orderable Parts)
Package Type
TO-262
Nch/Pch
Nch
Number of Channels
Single
VDSS (V) max.
60
ID (A)
100
RDS (ON) (mohm) max. @10V or 8V
4.6
Ciss (pF) typ.
7730
Vgs (off) (V) max.
4
VGSS (V)
20
Pch (W)
156
Application
Industrial, Consumer Use
Mounting Type
Through Hole
Series Name
N0 Series
QG (nC) typ.
133

You can find an explanation of orderable part numbers here.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.